Basler ace 2 a2A1920-160ucPRO
- IMX392Sensor
- 160 fpsFrame rate
- 2.3 MPResolution
- 168 fpsFrame Rate Compression Beyond
The Basler a2A1920-160ucPRO USB3.0 camera with the Sony IMX392 CMOS sensor delivers 160 frames per second at 2.3 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €459.00 |
General Information
Order Number | 107962 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Pro |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX392 |
Shutter | Global Shutter |
Sensor Format | 1/2.3" |
Sensor Diagonal | 7.77 mm |
Sensor Type | CMOS |
Sensor Size | 6.6 mm × 4.1 mm |
Resolution (H x V) | 1920 px x 1200 px |
Resolution | 2.3 MP |
Pixel Size (H x V) | 3.45 μm x 3.45 μm |
Frame rate | 160 fps |
Frame Rate Compression Beyond | up to 168 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface or 12-24 VDC |
Power Requirements (typical) | 3.4 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation