Basler ace acA4024-29um
- IMX226 Sensor
- 31 fps Frame rate
- 12.2 MP Resolution
The Basler acA4024-29um USB 3.0 camera with the Sony IMX226 CMOS sensor delivers 31 frames per second at 12.2 MP Resolution.
General Information
Order Number | 107404 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX226 |
Shutter | Rolling Shutter |
Sensor Format | 1/1.7" |
Sensor Diagonal | 9.33 mm |
Sensor Type | CMOS |
Sensor Size | 7.44 mm × 5.61 mm |
Resolution (H x V) | 4024 px x 3036 px |
Resolution | 12.2 MP |
Pixel Size (H x V) | 1.85 μm x 1.85 μm |
Frame rate | 31 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 80 % (typical) |
---|---|
Dark Noise (typical/maximal) | 3.3 e¯ (typical) |
Saturation Capacity (typical/minimal) | 11 ke¯ (typical) |
Dynamic Range (typical/minimal) | 70.3 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 40.4 dB (typical) |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Exposure Control |
|
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation