Basler ace acA3800-14um
- MT9J003 Sensor
- 14 fps Frame rate
- 10 MP Resolution
The Basler acA3800-14um USB 3.0 camera with the ON Semiconductor MT9J003 CMOS sensor delivers 14 frames per second at 10 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | Price on request |
General Information
Order Number | 106536 |
---|---|
Product Family | ace Classic |
Product Line | ace Classic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | MT9J003 |
Shutter | Rolling Shutter |
Sensor Format | 1/2.3" |
Sensor Diagonal | 7.93 mm |
Sensor Type | CMOS |
Sensor Size | 6.44 mm × 4.62 mm |
Resolution (H x V) | 3840 px x 2748 px |
Resolution | 10 MP |
Pixel Size (H x V) | 1.67 μm x 1.67 μm |
Frame rate | 14 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 46 % (typical) |
---|---|
Dark Noise (typical/maximal) | 6 e¯ (typical) |
Saturation Capacity (typical/minimal) | 2.8 ke¯ (typical) |
Dynamic Range (typical/minimal) | 54 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 34 dB (typical) |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth | 12 bits |
Exposure Control | programmable via the camera API |
Digital Input | 1 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 2.8 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation