Basler ace acA1920-48gm
- PYTHON 2000 Sensor
- 50 fps Frame rate
- 2.3 MP Resolution
The Basler acA1920-48gm GigE camera with the ON Semiconductor PYTHON 2000 CMOS sensor delivers 50 frames per second at 2.3 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €559.00 |
General Information
Order Number | 107263 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | PYTHON 2000 |
Shutter | Global Shutter |
Sensor Format | 2/3" |
Sensor Diagonal | 10.87 mm |
Sensor Type | CMOS |
Sensor Size | 9.22 mm × 5.76 mm |
Resolution (H x V) | 1920 px x 1200 px |
Resolution | 2.3 MP |
Pixel Size (H x V) | 4.8 μm x 4.8 μm |
Frame rate | 50 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 54 % (typical) |
---|---|
Dark Noise (typical/maximal) | 10.9 e¯ (typical) |
Saturation Capacity (typical/minimal) | 7.8 ke¯ (typical) |
Dynamic Range (typical/minimal) | 57.1 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 38.9 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth | 10 bits |
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.3 W |
Power Consumption PoE | 3.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation