Basler ace U acA1440-73gc
- IMX273 Sensor
- 73 fps Frame rate
- 1.6 MP Resolution
The Basler acA1440-73gc GigE camera with the Sony IMX273 CMOS sensor delivers 73 frames per second at 1.6 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €399.00 |
General Information
Order Number | 107649 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX273 |
Shutter | Global Shutter |
Sensor Format | 1/2.9" |
Sensor Diagonal | 6.21 mm |
Sensor Type | CMOS |
Sensor Size | 4.97 mm × 3.73 mm |
Resolution (H x V) | 1440 px x 1080 px |
Resolution | 1.6 MP |
Pixel Size (H x V) | 3.45 μm x 3.45 μm |
Frame rate | 73 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 2.9 W |
Power Consumption PoE | 3.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC Class B
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Basler Product Documentation