Basler ace U acA1300-75gm
- PYTHON 1300 Sensor
- 88 fps Frame rate
- 1.3 MP Resolution
The Basler acA1300-75gm GigE camera with the ON Semiconductor PYTHON 1300 CMOS sensor delivers 88 frames per second at 1.3 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €429.00 |
General Information
Order Number | 106755 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | PYTHON 1300 |
Shutter | Global Shutter |
Sensor Format | 1/2" |
Sensor Diagonal | 7.87 mm |
Sensor Type | CMOS |
Sensor Size | 6.14 mm × 4.92 mm |
Resolution (H x V) | 1280 px x 1024 px |
Resolution | 1.3 MP |
Pixel Size (H x V) | 4.8 μm x 4.8 μm |
Frame rate | 88 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 55 % (typical) |
---|---|
Dark Noise (typical/maximal) | 10.7 e¯ (typical) |
Saturation Capacity (typical/minimal) | 7.8 ke¯ (typical) |
Dynamic Range (typical/minimal) | 57.3 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 38.9 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth | 10 bits |
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.5 W |
Power Consumption PoE | 3.5 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation