Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors
16-Jan-2017

Series Production Started: Twelve New ace Models with IMX Sensors from Sony

Series Production Started: Twelve New ace Models with IMX Sensors from Sony

The series production of twelve new Basler ace models with IMX250, IMX252, IMX264 and IMX265 sensors from Sony's Pregius line has started. The twelve new cameras offer resolutions from 3.2 to 5 megapixels and frame rates of up to 120 fps. The new ace models are available with the proven GigE or USB 3.0 interface and conform to GigE Vision 2.0 or the USB3 Vision standard. Beyond this, the color models also include the PGI feature set, which consists of a unique combination of 5x5 debayering, color-anti-aliasing, denoising and improved sharpness. With their compact design, large and powerful CMOS sensors with the latest global shutter technology and an excellent price/performance ratio, the new ace cameras are perfectly suited as upgrade for older CCD systems. Thanks to standard interfaces and the use of 2/3" lenses system costs can be kept low. Integration is simple and quick using the proven pylon Camera Software Suite from Basler.

The well-known high image quality of Sony's IMX sensors in combination with Basler's know-how, combined in Basler's most successful camera line, the ace series, make the twelve new models the ideal choice for many applications, from factory automation and traffic monitoring to medicine and microscopy.

Series production has started for the following camera models:

Model Resolution Speed Sensor Mono/Color Interface Size in mm
acA2040-35gc 3.2 MP 35 fps IMX265 Color GigE 29 x 29 x 42
acA2040-35gm 3.2 MP 35 fps IMX265 Mono GigE 29 x 29 x 42
acA2040-55uc 3.2 MP 55 fps IMX265 Color USB 3.0 29 x 29 x 29
acA2040-55um 3.2 MP 55 fps IMX265 Mono USB 3.0 29 x 29 x 29
acA2040-120uc 3.2 MP 120 fps IMX252 Color USB 3.0 29 x 29 x 29
acA2040-120um 3.2 MP 120 fps IMX252 Mono USB 3.0 29 x 29 x 29
acA2440-20gc 5 MP 20 fps IMX264 Farbe GigE 29 x 29 x 42
acA2440-20gm 5 MP 20 fps IMX264 Mono GigE 29 x 29 x 42
acA2440-35uc 5 MP 35 fps IMX264 Color USB 3.0 29 x 29 x 29
acA2440-35um 5 MP 35 fps IMX264 Mono USB 3.0 29 x 29 x 29
acA2440-75uc 5 MP 75 fps IMX250 Color USB 3.0 29 x 29 x 29
acA2440-75um 5 MP 75 fps IMX250 Mono USB 3.0 29 x 29 x 29

Contact our Sales team or your regional Basler distribution partner for more information.

Didn't see quite what you need? Find out about other models in the ace series with Sony's IMX or PYTHON sensors from ON Semiconductor.

Be sure to also have a look at our entire ace portfolio encompassing over 100 models.