Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors
08-Mar-2018

Now in Series Production: Our Basler Lenses 2/3"!

Now in Series Production: Our Basler Lenses 2/3

The series production of the five new lenses from the Basler Lenses 2/3" product line has started. The standard lenses with focal lengths between 12 and 50 mm are suitable for larger sensors with conventional sensor resolutions of up to 2 MP. This is why they are especially suitable for applications where a standard resolution is sufficient.

The Basler Lenses 2/3" are a good fit for our ace, dart and pulse cameras with sensors between 1/2" and 2/3" used in cost-sensitive machine vision applications. This makes them a great supplement for our Basler Lenses 1/2.5", which are a good choice for sensors smaller than 1/2" and a high resolution of 5 megapixels.

Visit our accessories database for an overview of our Basler Lenses portfolio.