Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

Careers | Investors

Mindblowing: Basler dart with BCON for MIPI Interface

Mindblowing: Basler dart with BCON for MIPI Interface

With the BCON for MIPI interface Basler integrates the complex MIPI technology into the world of Machine Vision standards (GenICam) and brings the proven Machine Vision features to embedded vision technology. With the Basler Driver Package and the pylon Camera Software Suite the users experience an unmatched ease of integration: pylon on BCON for MIPI provides the same level of convenience as for any non-embedded camera interface (e.g., USB3 Vision, GigE Vision).

Cost & Performance-efficient design for Qualcomm Based Target Systems

The dart camera module with BCON for MIPI interface pursues the path of efficiency in a notably consequent way: For the first time, a Basler camera is making use of the unmatched Image Signal Processors (ISP) of Qualcomm’s Snapdragon SoCs. This way the dart with BCON for MIPI interface enables the leanest embedded vision systems without compromising image quality and features

Highlights of the new dart with BCON for MIPI interface

  • Tailor-made for MIPI CSI-2 connections
  • Direct camera-to-processor connection via MIPI CSI-2 for data transfer and camera configuration without any overhead
  • 5 Megapixel, 60 fps, ON Semiconductor AR0521 sensor
  • Best price/performance ratio due to cost optimized design
  • Ready-to-use driver package for Qualcomm Snapdragon SoCs under Linux (Linaro)
  • Fast and easy camera integration into the actual user application with only a few lines of code using the pylon SDK
  • Easy code migration thanks to GenICam compliance and the unified pylon SDK
  • Development kit with reference implementation available
  • Flexible flat flex cable and small connector for applications with the highest space constraints
  • Stable, reliable data transfer with a bandwidth of up to 750 MB/s
  • Available with two different feature sets

Find out more about the new dart with BCON for MIPI interface here. Our Sales Team is always ready to answer questions or provide information as well.