Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors
04-Mar-2016

BCON – Basler’s New Unique Interface for dart Camera Series

BCON – Basler’s New Unique Interface for dart Camera Series

Basler has developed a new unique interface that connects to LVDS-based technology: BCON. Thanks to this new interface, experts in embedded vision technology are ideally positioned to meet challenging requirements. In combination with our dart board level camera series, it enables the leanest possible image processing, due to flexible and cost-saving attributes as well as the most optimized front end and vision architecture for embedded vision applications.

LVDS is short for Low Voltage Differential Signaling and describes a standardized interface for high speed data transfer. However, it does not define image transmission in detail. This is where BCON comes in: It ensures reliable image data transfer with highest flexibility. The newest generation of FPGA (Field Programmable Gate Array) boards and SoCs (System on Chip) can be connected.

Basler dart cameras with BCON can be used with an embedded processing board. On top of that, BCON also enables developers of an embedded system to switch from one dart camera to another without any additional integration costs and efforts. The Basler dart board level camera brings together the latest camera technology with a cost-optimized design and Basler's proven reliability and quality.

For more information about the dart and the new BCON interface, visit www.baslerweb.com/BCON or talk to our Sales team or your regional Basler distribution partner.