Menu
Camera Applications in Ophthalmology
Sensitivity, reproducibility, exact color reproduction and the highest image quality with optimal resolution and speed – all of these are requirements for the imaging component for imaging-based technologies for eye diagnosis and therapy. Application examples are examinations of the anterior and posterior section of the eye using a slit lamp as well as the detailed representation of the fundus with the help of a fundus or OCT camera. There are also applications in modern ophthalmic surgery such as cataract surgery.
Suitable Cameras for Functional Diagnostics and Therapeutic Methods
Camera Model | Resolution (HxV) | Frame Rate | Mono/Color | Interface | Sensor | |
---|---|---|---|---|---|---|
Basler MED ace 5.1 MP 35 color | 2448 px x 2048 px | 35 fps | Color | USB 3.0 | IMX264 |
|
Basler MED ace 5.1 MP 75 color | 2448 px x 2048 px | 75 fps | Color | USB 3.0 | IMX250 |
|
Basler MED ace 6.4 MP 59 color | 3088 px x 2064 px | 59 fps | Color | USB 3.0 | IMX178 |
|
Basler MED ace 12.3 MP 23 color | 4096 px x 3000 px | 23 fps | Color | USB 3.0 | IMX304 |
|
Basler MED ace 12.3 MP 30 color | 4096 px x 3000 px | 30 fps | Color | USB 3.0 | IMX253 |
|
Basler MED ace 20.0 MP 17 color | 5472 px x 3648 px | 17 fps | Color | USB 3.0 | IMX183 |
|
In addition to our Basler MED ace cameras, the cameras in our Basler dart series are suitable for applications in the area of ophthalmology.
Interesting Publication Related to Ophthalmology
More Fields of Application from Medical & Life Sciences

Lab Equipment and Automation
Basler cameras are suitable for process automation, quality control or bio-imaging. Why? They stand for reliable analysis and high sample throughput. Because they are fast, accurate and produce reproducible images of the highest quality.
More about cameras in lab equipment and automation
Microscopy
High image quality in real time with excellent color reproduction and a high dynamic range – requirements that are placed on cameras for conventional light as well as fluorescence microscopy applications. Our Basler cameras do all of these.
More about cameras in microscopy
Further Applications
Thanks to the best image quality, high resolution and high speed, Basler cameras are suitable for a wide variety of applications. These include, among others, dermatology, imaging procedures in surgery, motion analysis or dentistry.
More about cameras in other applicationsDo You Have Any Questions?
Whether diagnostics or therapy, our cameras are suitable for a variety of ophthalmology applications. Our sales team is fully informed and looks forward to your inquiry!