Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

The Basler MED Feature Sets in Detail

Each Basler MED ace camera comes with a selection of the Basler MED Feature Sets. The MED Feature Sets combine selected hardware, firmware and software functions that were specially developed for applications in medicine, medical technology and life sciences. For example, they take into account special regulatory requirements such as those placed on medical device manufacturers as well as performance requirements for image quality and color reproduction.

Easy Compliance – Our Certifications for the Greatest Possible Standardization

We know that device certification for the medical and diagnostic field is complex. Basler therefore produces, distributes and services Basler MED ace cameras in accordance with ISO 13485:2016 and also holds the most important standard conformity certifications. Basler is also an active member of standardization organizations for standards such as GigE Vision and USB3 Vision. As an equipment manufacturer in the Medical & Life Sciences sector, we can assure you that you are buying from a supplier who fully meets all important standards and who also keeps an eye on technical developments.

How You Benefit from Easy Compliance

  • We produce, distribute and service Basler MED ace cameras in accordance with ISO 13485:2016
  • Basler holds all relevant standard conformity certifications such as CE, UL, EMC class A and B.
  • Design freeze as well as time and cost savings thanks to a less complex certification process for your medical device
  • Basler is an active member of standardization organizations for standards such as GigE Vision and USB3 Vision

Get to know the Basler MED ace series

ISO 13485:2016 Certification

ISO 13485:2016 Certification

With the ISO 13485:2016 certification we can substantiate the high quality standards for the production, sales and servicing of our Basler MED ace cameras for the Medical & Life Sciences field. Our customers benefit, among others, from product continuity through design freeze, Product Change Notifications (PCN) for product changes and traceability of selected components. This means that the ISO 13485:2016 certification will translate to noticeably lower auditing expenditures for our customers.

Read more about it in the White Paper
Other Certificates of the Basler MED ace Camera

Other Certificates of the Basler MED ace Camera

Quality is top priority at Basler. As with all our products, we test every single Basler MED ace in the test laboratory of our production facility. We test according to international standards so that our customers know exactly what we are testing. Basler holds all relevant declarations of conformity such as CE, UL, EMC class A and B, CISPR class A and B, FCC class A and B and RoHs. You can therefore be sure that you are buying from a supplier that meets all the standards that are important to you.

Find the certificates of the Basler MED ace camera
Easy Compliance: Easy Integration of MED ace Cameras in Ophthalmology

Easy Compliance: Easy Integration of the Basler MED ace Camera in Ophthalmology

Our cameras are ideal for diagnostic devices in ophthalmology, including the OCT and the funduscope. They help doctors look into the human eye and thus diagnose a disease. Medical devices of this type are subject to strict regulatory requirements. Thanks to the MED Feature Set Easy Compliance, the Basler MED ace cameras meet these requirements. Because we produce, distribute and service cameras of the series in accordance with ISO 13485:2016.

More about cameras in ophthalmology

Brilliant Image – Automatically Generate Images of Unprecedented Quality

Image quality is extremely important for most Medical & Life Sciences applications with an integrated camera. Although the camera hardware plays a decisive role here, for device manufacturers the focus is on the overall system. For this reason, our Basler MED ace cameras offer outstanding automatic image optimization functions with the MED Feature Set Brilliant Image. They make working with our cameras easier and customers achieve the best image quality with the first shot.

What Makes Brilliant Image Special

  • Optimal wake-up settings for high image quality "out-of-the-box”
  • "On-FPGA" image optimization through Basler's patented PGI
  • Auto color/contrast function for optimal colors and sharp contrasts with just one mouse click
  • Minimized reaction time under strongly fluctuating light conditions

Get to know the Basler MED ace series

Optimal Wake-Up Settings for Best Quality from the First Picture

We have developed a wake-up setting so that you can quickly achieve good images with the Basler MED ace in your Medical & Life Sciences application. The standard user settings combine several image optimization functions. The first image created is so good that you can continue working with it.

Image without wake-up setting
Image without wake-up setting
Image with wake-up setting
Image with wake-up setting

Basler's PGI: In-Camera Image Optimization for Color and Monochrome Cameras

Basler's proprietary PGI feature combination offers image optimization for color and monochrome cameras. The algorithm combines noise suppression, image sharpness optimization and 5x5 debayering and color anti-aliasing for color cameras. All features run on the camera's own FPGA and thus save considerable resources on the host system of our customers.

Image without PGI
Image without PGI
Image with PGI
Image with PGI

Auto Color/Contrast Function for Perfect Color Reproduction and Razor-Sharp Images

Excellent color reproduction is essential for medical applications. However, finding the right color setting is not always easy. Our auto color function does this work. This way you can get pictures with the best color reproduction from a standing position. Sharp contrasts are also essential for meaningful images. With our auto contrast function, you can immediately create images with ideal contrast settings. The automatic histogram stretch function maximizes image contrast. For individual requirements there is the possibility to adjust the settings for color and contrast manually.

Image without auto color/contrast function
Image without auto color/contrast function
Image with auto color/contrast function
Image with auto color/contrast function

Auto Exposure Function for Changing Lighting Conditions

If the lens or zoom, for example, are changed in an application, the lighting conditions vary and the image quality decreases. The auto exposure function reacts extremely quickly to changing lighting conditions and adjusts the camera in an instant. This is how we ensure the smooth creation of images with the best quality.

Quick exposure adjustment in case of strong light fluctuations Quick exposure adjustment in case of strong light fluctuations
Brilliant Image: Best Images for Microscopy and Ophthalmology Thanks to Auto Functions

Brilliant Image: Best Images for Microscopy and Ophthalmology Thanks to Auto Functions

Do you offer a complete system with an integrated camera? Do you want to take excellent quality pictures immediately after turning on the camera? The Brilliant Image MED Feature Set of our Basler MED ace cameras can do just that: In addition to Basler's PGI algorithm, it combines auto functions for the optimal reproduction of colors and contrast as well as for the quick reaction to changing lighting conditions.

More about cameras in microscopy
More about cameras in ophthalmology

Perfect Color – Color Settings Made Easy and Flexible

For the perfect color impression, Medical & Life Sciences applications require individual and precise color settings. Color configuration is often complex and time consuming. The Basler MED Feature Set Perfect Color makes your work easier whenever possible but gives you scope for individual adjustments at the same time. Control the entire color space via hue, saturation, brightness and contrast or change individual colors in the color space with the 6 Axis Operator. Find the right color parameters for maximum color fidelity with the Color Calibrator or use color presets for common light sources.

Advantages You Get from Perfect Color

  • Basler Color Calibrator for maximum color fidelity with just a few mouse clicks
  • Comfortable adjustment of hue, saturation, brightness and contrast to control the entire color space
  • Patented 6 Axis Operator for independent adjustment of individual colors in the color space
  • Selectable color presets for different light sources

Get to know the Basler MED ace series

Basler Color Calibrator: Color Calibration Made Easy

Color reproduction is extremely important for Medical & Life Sciences images. Cameras need the right setting for the best color fidelity, i.e. minimal color error resulting from the real image and the digital projection. However, the search for the "perfect" color settings is complicated. The Basler Color Calibration Tool in the pylon software offers a simple and quick solution for this otherwise complex task.

Individual Settings of the Entire Color Space for 100% Flexibility

Different applications need different color settings. The MED Feature Set Perfect Color offers the possibility to make settings to control the entire color space. Hue, saturation, brightness and contrast can be adjusted manually according to individual requirements.

Adjustment of hue, saturation, brightness and contrast Adjustment of hue, saturation, brightness and contrast

Basler 6 Axis Operator: Set Each Color Individually

Sometimes the adjustment of only one color is necessary for the perfect color impression of an image. That poses no problem thanks to Basler's patented 6 Axis Operator. The tool allows you to set individual colors. Since it runs on the camera's FPGA, it saves important resources on the host system of our customers.

Image without color adjustment in the 6 Axis Operator
Image without color adjustment in the 6 Axis Operator
Image with magenta color adjustment in the 6 Axis Operator
Image with magenta color adjustment in the 6 Axis Operator

Color Presets for Different Lighting Systems Save Time and Effort

Are you working with a standard light source in your application? The MED Feature Set Perfect Color offers color presets optimized for the most common light sources. In addition to tried-and-tested settings from industrial image processing, common light sources such as Olympus Microscope LED (4500 K and 6000 K) or Leica Microscope LED (5500 K) are integrated for microscopy applications. Save time and effort by choosing the color presets for your lighting.

Perfect Color: Optimal Color Reproduction for Images from Microscopy and Ophthalmology

Perfect Color: Optimal Color Reproduction for Images from Microscopy and Ophthalmology

In many Medical & Life Sciences applications, the color impression of an image is extremely important because the images in microscopy and ophthalmology, among others, form the basis for medical decisions. The digital image projections must therefore match the real images. The MED Feature Set Perfect Color combines presets and tools. In this way you can create good images directly and at the same time have the option of individually adjusting the color reproduction.
More about cameras in microscopy
More about cameras in ophthalmology

Dust Protection – for Applications with Special Cleanliness Requirements

Applications from Medical & Life Sciences place high demands on the imaging component as well as on cleanliness. For example, high magnifications are common in microscopy, so dust and other particles interfere and disrupt the optical path. Our Basler MED ace cameras leave production free of contamination but foreign objects can enter the optical path during transport and daily handling. We have designed our models with the MED Feature Set Dust Protection so that the optical path is free of dust and other particles at all times.

Dust Protection in a Nutshell

  • Sealing of the sensor room
  • Separate cleanroom production
  • Strict inspection for dust and other particles
  • High level of robustness in daily use

Get to know the Basler MED ace series
Download Dust Protection flyer

Sensor Room Sealing to Protect the Optical Path

Sensor Room Sealing to Protect the Optical Path

Basler MED ace cameras with the MED Feature Set Dust Protection have an optimized hardware design. The IR cut filter is firmly embedded in these models. We also minimize the sensor room with a sealing between the IR cut filter and the sensor. This reduces the risk of dust and other particles getting into the optical path during transport or daily handling – so what is clean stays clean.

Separate Production in the Cleanroom

Separate Production in the Cleanroom

In order to meet the special cleanliness requirements in Medical & Life Sciences, we pay strict attention to cleanliness when manufacturing Basler MED ace cameras: The camera is installed in a separate cleanroom and only by specially trained employees. We also regularly check and document the number of particles in the air. If the particle load is too high, the camera is not installed. We instead clean and check the filter system and measure the number of air particles again.

Continuous Inspection for Dust and Other Particles

We manufacture all of our Basler MED ace cameras in a separate cleanroom. We not only keep an eye on the number of particles in the air. For the models with the MED Feature Set Dust Protection, we check various components during assembly and in the final inspection the entire camera for dust and other particles. We examine both the sensor and the IR cut filter and clean the components if necessary. We examine the finished camera in our Camera Test Tool.

High Level of Robustness in Daily Use

Our Basler MED ace cameras are durable and robust. They can be easily installed in various applications and are also suitable if the cameras are to be mounted alternately on different devices such as microscopes. Thanks to the sealed sensor room, dust and other particles do not settle in the optical path that is inaccessible to the customer during handling. And if it should ever be necessary, the filter can be cleaned without contaminating the sensor.

Dust Protection: for Special Cleanliness Requirements in Microscopy

Dust Protection: for Special Cleanliness Requirements in Microscopy

Microscopy applications are used to examine and analyze the finest structures in detail. The cameras used must deliver razor-sharp, high-resolution images. Dust and other particles in the optical path can distort the images and make analysis difficult. Our Basler MED ace cameras with the MED Feature Set Dust Protection meet the highest cleanliness requirements and are therefore ideal for microscopy applications.

More about cameras in microscopye

Low Light Imaging – Excellent Images Even in Low Light Conditions

Many typical Medical & Life Sciences applications such as microscopy and laboratory automation require image processing in low light conditions. The Basler MED ace with the MED Feature Set Low Light Imaging is made for it. The cameras not only have modern and powerful CMOS sensor technology, they are also characterized by our mode for long exposure times and the integrated histogram functions.

This Is What Low Light Imaging Offers You

  • Low noise and sensitive imaging due to the special mode for long exposure times
  • Histogram-based adjustments of the individual color channels
  • Image processing directly in the FPGA of the MED ace camera

Get to know the Basler MED ace series

The Long Exposure Mode and the Integrated Histogram Functions Improve Low Light Images

Best Image Quality with Long Exposure Times

Various applications from Medical & Life Sciences such as fluorescence microscopy and detection may require exposure times of several seconds. The image quality often suffers. Not so with the Basler MED ace: Models with the MED Feature Set Low Light Imaging offer a mode for optimizing the image quality with long exposure times, with which even weak light signals can be detected with low noise. In the image, this leads to fewer hot pixels and less noise.

Best Contrast Thanks to Integrated Histogram Functions

Weak light signals make it difficult to produce good images in which the recorded objects are sharply defined. With our integrated histogram function, we enable independent contrast adjustment for each color channel and thus control the black point. The result: maximum image information on a deep black background. A further advantage is that this pre-processing runs directly on the camera's FPGA, saving cost-intensive computing resources on the customer's host side.

Low Light Imaging: Despite Poor Lighting Conditions in Microscopy and Laboratory Automation

Weak light signals make it difficult to produce good images with sharp contrasts. Applications such as fluorescence microscopy and molecular diagnostic laboratory automation face this problem. The MED Feature Set Low Light Imaging of our Basler MED ace cameras offers a solution. The high sensitivity of the cameras, the mode for long exposure times and the integrated histogram functions lead to images with the best contrast and low noise.

More about cameras in microscopy
More about cameras in laboratory automation

Industrial Excellence – Best Camera Technology and Software Paired with Years of Experience

Basler is one of the leading manufacturers of cameras in the Medical & Life Sciences sector because our cameras are powerful, reliable and robust. Together with the user-friendly SDK of the Basler pylon Camera Software Suite, sophisticated auto settings, extensive individual camera control functions and customer-oriented support based on more than 30 years of experience in image processing, camera integration has never been more efficient.

That Means Industrial Excellence for You

  • Basler pylon Camera Software Suite with user-friendly SDK
  • Auto settings enable quick startup of the camera
  • Extensive camera control functions for demanding applications
  • Smooth integration thanks to coordinated cameras and software
  • Competent support in the integration process

Get to know the Basler MED ace series

Basler pylon Camera Software Suite – the Reliable Easy-to-Use SDK

Basler pylon Camera Software Suite – the Reliable Easy-to-Use SDK

A reliable, well-documented and user-friendly SDK offers numerous advantages. It is the key to easy camera integration in medical, medical technology and life sciences devices. The Basler pylon Camera Software Suite offers such a user-optimized SDK. With the software package, every camera can be operated with a Windows or Linux PC, an Android device or a Mac.

Download pylon

Auto Settings plus Extensive and Industry-Leading Camera Control Functions

Basler cameras are characterized by powerful auto settings. They make the cameras ready for immediate use in your Medical & Life Sciences application and are very user-friendly. At the same time, they offer the image processing expert a complete state-of-the-art set of camera control functions such as hardware trigger functions, chunks or various pixel formats. They are all integrated in the SDK of the pylon Camera Software Suite.

Efficient Integration for a Quick Start

With Basler MED ace, Basler has a camera series specially designed for the Medical & Life Sciences sector. Thanks to Basler's pylon Camera Software Suite, nothing stands in the way of smooth and fast integration of the camera into your application. If you still encounter a problem, we will be happy to support you during the integration process!

High Speed – High Frame Rate, Fast Data Transfer, Stable Transmission

Basler offers fast and extremely reliable cameras for Medical & Life Sciences. For example, applications in laboratory automation require cameras that capture fast image sequences. Process automation tasks and image-based particle analysis systems require high frame rates and fast and stable image data transfer. Basler MED ace cameras with the MED Feature Set High Speed have global shutter and CMOS sensors as well as the USB3 Vision interface technology and so they are perfectly suited for these demanding applications.

What Distinguishes High Speed

  • High frame rates thanks to CMOS sensors
  • Fast data transfer with USB 3.0
  • Stable and secure image transmission with USB3 Vision Standard
  • Best image quality of moving objects thanks to global shutter sensors

Get to know the Basler MED ace series

CMOS Sensor Technology for High Frame Rates

CMOS Sensor Technology for High Frame Rates

The CMOS sensor technology of our Basler MED ace cameras is ideal for applications in medicine, medical technology and life sciences – even better than the CCD sensor technology. Why? CCD sensors move the electrons of light-sensitive pixels to a central readout amplifier before they are read. In contrast, CMOS sensors process the electrons directly in each pixel so that all sensor pixels are read simultaneously. They are characterized by high frame rates due to the shorter readout time. Their lower power consumption also leads to reduced heat development and less noise if the sensors do not receive additional cooling.

Read more about it in the White Paper

USB 3.0 for Fast and Reliable Data Transfer

Laboratory automation applications require high and stable data transfer rates. The USB 3.0 interface and the USB3 Vision standard are particularly suitable for this. This is because USB 3.0 reaches data rates of up to 350 MB/s. For comparison: A USB 2.0 interface offers 45 MB/s and a GigE interface up to 100 MB/s. USB 3.0 is an industry-proven plug & play interface. It is very fast, reliable and offers long-term availability. The USB3 Vision standard standardizes connections and makes image transfer more secure. Hardware and accessories that are USB3 Vision-compliant are tested and certified according to the requirements of the standard. This ensures that all components interact smoothly.
Learn more about USB 3.0 in our Vision Campus article

USB 3.0 for Fast and Reliable Data Transfer
Global Shutter Sensor Technology for the Detection of Moving Objects

Global Shutter Sensor Technology for the Detection of Moving Objects

When choosing a camera, in addition to the decision regarding a CMOS or CCD sensor, a decision must also be made about its shutter variant. The global and the rolling shutter sensor have different shutter technologies that determine the type of exposure of the object to be captured: With the rolling shutter, exposure is carried out line by line. Distortions often occur when moving objects are recorded, resulting in a rolling shutter effect. With the global shutter, light hits the entire sensor surface at the same time. The object is exposed in quick succession. Global shutter sensors are therefore particularly suitable for applications with fast-moving objects such as in laboratory automation.
Read more about it in the White Paper

Why CMOS Sensors?

CMOS sensor technology is increasingly replacing CCD sensors. In our video we show the advantages of CMOS sensors for various areas of application, including Medical & Life Sciences.

High Speed: Basler MED ace Cameras Make Laboratory Automation Fast and Precise

High speed and resolution, reliability and the best image quality are the most important requirements that cameras have to meet in automated laboratory wall applications. Only with these properties do they enable reproducible analysis and high sample throughput. Thanks to the MED Feature Set High Speed, Basler MED ace cameras have all of these requirements.

More about cameras in laboratory equipment and automation

Do You Have Any Questions?

The Basler MED Feature Sets get the best out of the Basler MED ace. How exactly? Our sales team looks forward to your inquiry and will be happy to advise you!

Contact our sales team

Back to Webshop