Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors

100% Reliability for Industrial Applications and Material Science

You're looking for uncomplicated but powerful microscopy cameras that are compact and affordable? Cameras that are already running successfully in thousands of industrial applications, with tried-and-tested reliability? Then discover the Basler ace platform, and put your trust in a camera manufacturer with over 25 years of experience in industrial image processing.

  • Top image quality, even in difficult lighting conditions
  • Broad range of sensors: CCD, CMOS, NIR (near-infrared)
  • VGA to 14 MP resolution, up to 340 fps
  • Robust, and at 29 x 29 mm small and easy to install
  • GigE, USB 3.0 or Camera Link ports
  • Compliant with software standards such as DirectShow, TWAIN, USB3 Vision and GenICam

Our cameras are optimally suited for detailed optical inspections of materials, surfaces, microscopic structures, welding seams, and more.