Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Dream Chip: Arria 10 SoM Reference Design for dart BCON for LVDS

Dream Chip

The Arria 10 SoM Reference Design for Basler dart BCON for LVDS is a surround view embedded vision reference design for Basler dart BCON for LVDS camera modules.

The kit comes with Dream Chip's high performance Arria 10 System on Module that builds on Intel/ Altera's Arria 10 SoC with an integrated Dual-Core ARM Cortex A9 processor. The accompanying base board offers various interfaces for professional video IO and allows connecting up to six dart BCON for LVDS camera modules (daA1280-54bc). In the reference design the Basler pylon Camera Software Suite is used for camera module configuration while the image grabbing and streaming is solely handled by the FPGA.

Specifications

Camera Module
Model: daA1280-54lc
Mount: S-mount
Interface: BCON for LVDS

Arria 10 SoM
Processor: Intel PSG Arria 10 SoC
Interfaces: PCIe Gen3 x8, 2 x USB (1 x OTG), Gigabit Ethernet, DisplayPort, 12G SDI, SPI, GPIO, UART, 6 x GPIO, 6x I²C
Dimensions: 80 mm x 65 mm

Arria 10 SoM Base Board
Interfaces: 6 x BCON for LVDS, PCIe Gen 3 x4, DisplayPort, 12G SDI, Video Genlock, Gigabit Ethernet, 10 Gbit Ethernet (SFP+), USB Host, Mini-USB, FMC-Connector
Dimensions: 168 mm x 111 mm

Software
OS: Linux
Camera Control: Basler pylon Camera Software Suite
Image Streaming: FPGA to HDMI
Supported Standards: GenICam

Documentation & Support

Support
Dream Chip Support

Where To Buy

Arrow