Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

Careers | Investors

Critical Link: MitySOM-5CSX Embedded Vision Development Kit

The MitySOM-5CSX Embedded Vision Development Kit (VDK) is a complete hardware and software reference design for Basler dart BCON for LVDS camera modules.

It's based on Critical Link's industrial-suited MitySOM-5CSx system on module, featuring an Intel/Altera Cyclone V SoC processor with FPGA fabric and an integrated Dual-Core ARM Cortex A9 processor. The MitySOM-5CSx Base Board offers up to two BCON for LVDS interfaces as well as an array of other communication interfaces and expansion headers. The kit is available in two options. A single camera package with a 5 MP dart BCON for LVDS color module (daA2500-14lc) as well as a stereo camera package with two dart BCON for LVDS mono modules (daA1280-54lm). On the software side of things the development kit allows users to choose between an image streaming via the Basler pylon Camera Software Suite or directly via the FPGA. In both cases pylon is also used for configuring the camera modules.


Camera Module
Model: daA2500-14lc, daA1280-54lm
Mount: S-mount
Interface: BCON for LVDS

Processor: Intel PSG / Altera Cyclone V SoC
Interfaces: 2 x Gigabit Ethernet, 2 x USB 2.0 OTG, 2 x CAN, 2 x UART, 1 x MMC/SD/SDIO, 4 x I²C, 2 x SPI, 3 x HSP PLL
Dimensions: 82 mm x 39 mm

MitySOM-5CSx Base Board
Interfaces: 2 x BCON for LVDS, HDMI, Gigabit Ethernet, USB OTG, UART- USB, M.2 Quad PCIe, CAN bus, SD/MMC card socket, HSMC, GPIO
Dimensions: 117,8 mm x 101,6 mm

OS: Linux
Camera Control: Basler pylon Camera Software Suite
Image Streaming: Basler pylon Camera Software Suite / FPGA to HDMI
Supported Standards: GenICam

Partner Information & Sales