Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

AAEON: UP Embedded Vision Starter Kit

AAEON

The UP Embedded Vision Starter Kit is a ready-to-use USB3 Vision kit based on one of the smallest-size x86 embedded boards available – the UP board. The package comes with a dart USB camera module (daA2500-14uc), an UP board featuring the famous Intel Atom x5 Z8350 processor as well as a suitable lens, USB cable, and power supply. Despite its undeniable low price, the UP single-board computer is equipped with multiple interfaces and enough 3D graphics as well as video processing performance for a large variety of applications. To get started easily, users can download a pre-configured Ubilinux image that also contains the Basler pylon Camera Software Suite for camera control and image grabbing.

Specifications

Camera Module
Model: daA2500-14uc
Mount: S-mount
Interface: USB 3.0

UP Board
Processor: Intel Atom x5 Z8350
Interfaces: Gigabit Ethernet, 6 x USB 2.0, 1 x USB 3.0 OTG, UART, 1 x MIPI CSI-2, HDMI, DSI/ eDP
Dimensions: 85.6 mm x 56.5 mm

Software
OS: Linux
Camera Control: Basler pylon Camera Software Suite
Image Streaming: Basler pylon Camera Software Suite
Supported Standards: USB3 Vision, GenICam

Documentation & Support

Support
AAEON Support

Where To Buy

AAEON (UP)
Mouser