Corona/COVID-19: Our sales and customer service teams will help and advise you as usual. Read more

Close

Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop

prK-IMX8MP - Embedded Vision Kits

The Embedded Vision Processing Kit is a development kit for flexible use in vision applications.

It contains various interfaces for image processing and thus allows the connection of different camera types.

The board is based on a flexible SoM and carrier board approach and includes an NXP i.MX 8M Plus SoC. BCON for MIPI, GigE and USB 3.0 vision are available as vision interfaces, which are connected via the pylon Camera Software Suite.

Human Eye BCON for MIPI USB3 Vision GigE Vision AI
Buy now or add to request cart
prK-IMX8MP

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

  • Embedded Vision Kits - prK-IMX8MP
  • Embedded Vision Kits - prK-IMX8MP
  • Embedded Vision Kits - prK-IMX8MP
  • Embedded Vision Kits - prK-IMX8MP

General Information

Design-In Sample: Q2 2021
Series Production: Q3 2021
Components Included
  • Board: Embedded Vision Processing Board
  • Software: Yocto image with all needed drivers
List Price For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote.
Delivery time Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination

Embedded Vision Processing Board

Board type Processing Board
Size (L x W) 80 mm x 100 mm x 30 mm
Processor Manufacturer NXP
SoC (system on chip) i.MX 8M Plus
Ethernet Interface 10/100/1000 Mbps
Other Interfaces 2x MIPI-CSI 2, 2x USB 3.0, GigE, HDMI, GPIOs, I2C, SPI, LVDS, UART, CAN, USB 2.0, M 2.0, Bluetooth, Wi-Fi
Conformity:
  • USB3 Vision
  • GigE Vision
  • CE
  • GenICam
SD Card Slot
  • µSD card
Storage included
Memory 8 GB
Flash Memory 64 GB
Power Supply
  • 12-24 VDC
Operating System Linux Yocto - Basler pylon API and needed Basler camera drivers included
Additional Information • AI ready - Edge Inference and intelligence • Neural Processing Unit (NPU) up to 2.3 TOPS • Up to 2 camera with MIPI-CSI, 1080p60 Stereo Vision • Image Signal Processor (ISP) for 4K Vision, HDR, de-warp (e.g. Fisheye lens correction) • High resolution video compression including video encode (including h.265) and decode • 3D and 2D graphics acceleration GPU based • Real time processing with Cortex-M7 @800MHz • 4x CortexA53 @1.8GHz, • 14nm FinFet, Low Power, high performance • Robust control networks supported by dual CAN FD and dual Gigabit Ethernet with Time Sensitive Networking (TSN)
value

Manuals

The category “Manuals” contains user’s manuals and installation guides for your Basler Embedded Vision Kit. These documents provide detailed information about proper installation and use of your Basler Embedded Vision Kit.

All Manuals - prK-IMX8MP
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - prK-IMX8MP
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, PowerPacks, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - prK-IMX8MP
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - prK-IMX8MP
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler Embedded Vision Kit. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - prK-IMX8MP
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - prK-IMX8MP
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - prK-IMX8MP
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - prK-IMX8MP
value
Back to Webshop