Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

daA4200-30mci-MX8MM-SOL-AIA - Embedded Vision Kits

The AI Vision Solution Kit is a Development kit with a Basler dart BCON for MIPI camera module for NXP's i.MX 8M Mini SoC on a SolidRun SoM.

The Basler AI Vision Solution Kit with Cloud Connectivity is a Development Kit for integrating a Basler dart camera with a BCON for MIPI interface. It contains a dart camera module, a NXP i.MX 8M Mini SoC on a Hummingboard Ripple by SolidRun, a lens and a cable. Additionally it includes all necessary drivers, software as well as cloud support and thus offers a complete plug and play design-in package for rapid prototyping of AI-based IoT applications.

Human Eye BCON for MIPI In-camera pre-processing AI IoT in Cloud-Outline
Buy now or add to request cart

daA4200-30mci-MX8MM-SOL-AIA

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Add to watch list
  • Embedded Vision Kits - daA4200-30mci-MX8MM-SOL-AIA
  • Embedded Vision Kits - daA4200-30mci-MX8MM-SOL-AIA
  • Embedded Vision Kits - daA4200-30mci-MX8MM-SOL-AIA
  • Embedded Vision Kits - daA4200-30mci-MX8MM-SOL-AIA

General Information

Design-In Sample: Q2 2020
Components Included
  • Camera Model: daA4200-30mci (S-Mount)
  • Board: HummingBoard Ripple
  • Lens: Evetar Lens M13B0618W F1.8 f6mm 1/3"
  • Cables: FFC cable, 0.2m
  • Power Supply:
    • Power Supply 5V, 4A
Price The price applies to an order of one piece. For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote.
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination

daA4200-30mci (S-Mount)

Sensor Vendor ON Semiconductor
Sensor AR1335
Shutter Rolling Shutter
Max. Image Circle 1/3"
Sensor Type CMOS
Sensor Size 4.63 mm x 3.43 mm
Resolution (HxV) 4208 px x 3120 px
Resolution 13 MP
Pixel Size (H x V) 1.1 µm x 1.1 µm
Frame Rate 30 fps
Mono/Color Color
Interface BCON for MIPI
Pixel Bit Depth 10 bits
Synchronization
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
  • automatic
  • manual
Digital Input 2
Digital Output 2
Power Requirements
  • 5V DC (via BCON for MIPI interface)
Power Consumption (typical) 0.6 W
Housing Type Board Level
Housing Size (L x W x H) 29 mm x 29 mm x 17.5 mm
Lens Mount
  • S-mount
Weight (typical) 5g
Conformity
  • RoHS
  • CE
  • FCC
  • GenICam
  • MIPI CSI-2
  • UL
  • KC

HummingBoard Ripple

Board type Processing Board
Processor Manufacturer NXP
SoC (system on chip) NXP i.MX 8M Mini
Camera Interface BCON for MIPI
USB 3.0 2x
Memory up to 4 GB LPDDR4
Operating System Linux

Evetar Lens M13B0618W F1.8 f6mm 1/3"

Focal Length 6.0 mm
Lens Mount S-mount
Iris F1.8
Iris Type fixed
IR Cut Filter yes
Max. Image Circle 1/3"
Working Distance 200 mm

FFC cable, 0.2m

Cable Length 0.2 m
Connector Camera Side 28 pin Hirose ZIF connector
Connector Host Side 28 pin Hirose ZIF connector
Interface BCON for MIPI

Power Supply 5V, 4A

Output Rating 20.0 W
Plug Type
  • Europe (CEE 7/16 configuration)
  • United States / Canada / Japan (NEMA 1-15P configuration)

Features

Color Creation and Enhancement
Image Acquisition Control
Miscellaneous
Pixel Formats
Standard Features
value

Manuals

The category “Manuals” contains user’s manuals and installation guides for your Basler Embedded Vision Kit. These documents provide detailed information about proper installation and use of your Basler Embedded Vision Kit.

All Manuals - daA4200-30mci-MX8MM-SOL-AIA
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - daA4200-30mci-MX8MM-SOL-AIA
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - daA4200-30mci-MX8MM-SOL-AIA
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler Embedded Vision Kit. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - daA4200-30mci-MX8MM-SOL-AIA
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - daA4200-30mci-MX8MM-SOL-AIA
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - daA4200-30mci-MX8MM-SOL-AIA
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - daA4200-30mci-MX8MM-SOL-AIA
value