Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler dart USB Evaluation Kit

Plug-and-play evaluation kit for Basler’s dart USB camera modules

The Basler dart USB Evaluation Kits a plug and play evaluation kit for the Basler dart camera series. The evaluation kit comes with an extremely compact Basler dart USB camera, a suitable lens, and a cable, to allow developers and customers to easily evaluate a Basler dart camera.

Human Eye USB3 Vision
Buy now or add to request cart

Basler dart USB Evaluation Kit

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Add to watch list
  • Embedded Vision Kits - Basler dart USB Evaluation Kit
  • Embedded Vision Kits - Basler dart USB Evaluation Kit
  • Embedded Vision Kits - Basler dart USB Evaluation Kit
  • Embedded Vision Kits - Basler dart USB Evaluation Kit
  • Embedded Vision Kits - Basler dart USB Evaluation Kit
  • Embedded Vision Kits - Basler dart USB Evaluation Kit

General Information

Order Number 107244
Components Included
  • Camera model: daA2500-14uc
  • Lens: Evetar Lens M12B0816W F1.6 f8mm 1/2"
  • Cables: Cable USB 3.0, Micro B / A, 1 m
  • Software: Basler pylon Camera Software Suite
  • Manual: Getting Started Guide

daA2500-14uc

Sensor Vendor ON Semiconductor
Sensor MT9P031
Shutter Rolling Shutter
Max. Image Circle 1/2.5"
Sensor Type CMOS
Sensor Size 5.7 mm x 4.28 mm
Resolution (H x V) 2592 px x 1944 px
Resolution 5 MP
Pixel Size (H x V) 2.2 µm x 2.2 µm
Frame Rate 14 fps
Mono/Color Color
Interface USB 3.0
Pixel Bit Depth 8, 12 bits
Synchronization
  • hardware trigger
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
Digital Output 2
General Purpose I/O 2
Power Requirements
  • Via USB 3.0 interface
Power Consumption (typical) 1.3 W
Housing Type Board Level
Housing Size (L x W x H) 2.7 mm x 27 mm x 27 mm
Housing Temperature 0 - 50°C
Lens Mount
  • CS-mount
  • S-mount
  • none
Weight (typical) 15g
Conformity
  • CE
  • RoHS
  • GenICam
  • UL
  • USB3 Vision
  • FCC

Evetar Lens M12B0816W F1.6 f8mm 1/2"

Order Number 2000035190
Discontinuation: 11/2018
Accessory Type Lenses
Accessory Developer Evetar
Focal Length 8.0 mm
Lens Mount S-mount
Iris F1.6
Iris Type fixed
IR Cut Filter yes
Max. Image Circle 1/2"
Working Distance 200 mm

Cable USB 3.0, Micro B / A, 1 m

Order Number 2000035131
Accessory Type Data Cables
Cable Length 1 m
Connector Camera Side USB 3.0 Micro B
Connector Host Side USB 3.0 Type A
Moving characteristic static
Interface USB 3.0
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - Basler dart USB Evaluation Kit
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Basler dart USB Evaluation Kit
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler PowerPacks. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - Basler dart USB Evaluation Kit
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models in a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - Basler dart USB Evaluation Kit
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, PowerPacks, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - Basler dart USB Evaluation Kit
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Basler dart USB Evaluation Kit
value

Miscellaneous

The category Miscellaneous comprises Use Cases and technical articles. While the articles provide detailed background information, the Use Cases present possible uses for Basler cameras under specific conditions.

All Miscellaneous - Basler dart USB Evaluation Kit
dart BCON for LVDS Development Kit Image

dart BCON for LVDS Development Kit Image

The dart BCON for LVDS Development Kit Image contains everything you need for a smooth start with the dart BCON for LVDS Development Kit: a bootable Linux operating system with drivers and libraries for the control of the dart BCON for LVDS camera, a preconfigured FPGA Image Pipeline and Basler’s pylon Software Suite, version 5.0.8.

Only available for Basler's dart BCON for LVDS Development Kit

dart BCON for LVDS Development Kit Image
dart BCON for LVDS Development Kit Board Support Package (BSP)

dart BCON for LVDS Development Kit Board Support Package (BSP)

With the dart BCON for LVDS Development Kit BSP you can adapt the reference design to your requirements. The package contains an Ubuntu Linux distribution with all required drivers, a Vivado FPGA project (2016.3) as well as a pylon example implementation for the software connection of the dart BCON camera to the Basler pylon Software Suite.

Only available for Basler's dart BCON for LVDS Development Kit

dart BCON for LVDS Development Kit Board Support Package (BSP)
Basler pylon Camera Software Suite

Basler pylon Camera Software Suite

With the pylon Camera Software Suite you can set up your dart camera and all its functions in a quick and effective way. It also helps you to integrate the camera into your software.

Basler pylon Camera Software Suite
Third Party Software for Basler dart Camera

Third Party Software for Basler dart Camera

A variety of software partners offers products compatible with your Basler dart camera. Many of the partners themselves use Basler cameras on a routine basis, ensuring that compatibility is updated frequently.

Third Party Software for Basler dart Camera