Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors
  • New AI Vision Solution Kit with Cloud Connectivity

    Basler is expanding its portfolio with embedded vision systems that feature cloud connectivity. This provides developers with an efficient solution for rapid prototyping for AI-based IoT applications.

Fully integrated: The new AI Vision Solution Kit with Cloud Connectivity

With the new AI Vision Solution Kit, Basler now offers a fully integrated development kit with cloud connectivity. It allows to test AI-based IoT applications on an optimized vision system and access cloud services. The cloud connectivity makes it easy to load or train neural networks, for example. The AI Vision Solution Kit reduces the complexity and need for expert knowledge of embedded hardware and software technology significantly. The system thus offers developers a new and efficient approach for rapid prototyping.

Cloud based ML applications made easy

  • Fully integrated embedded vision system
  • Prototyping of ML-based application examples
  • Simplified use of cloud-specific tools
  • Optimized image processing on the Edge Device
  • Defined interface for transferring metadata to the cloud
  • Supports and shortens the actual product development
  • Long-term availability of all components

Hardware

  • NEW Basler dart BCON for MIPI camera with a resolution of 13 MP
  • Processing: SolidRun's new Hummingboard Ripple with a NXP i.MX 8M Mini SoC and an AI accelerator

Find all product details here

Embedded Vision Kit Camera module Resolution Processor Interface
daA4200-30mci-MX8MM-SOL-AIA daA4200-30mci 13 MP i.MX 8M Mini BCON for MIPI

Prototyping simplified: Reduced complexity and need for expert knowledge of embedded hardware and software technology

In cooperation with Amazon Web Services (AWS), Basler has developed an optimized software environment. With Basler Container Management, a new software module on the edge device is offered that includes a direct connection to the cloud. This makes it easier for users of embedded vision systems to use selected machine learning models and cloud-specific tools.

On the cloud side of the system, the Basler Cloud Server is used to provide the various software modules. Machine learning models and cloud-specific tools are converted and made available here for download to the edge device. In this way, Basler Container Management and the Basler Cloud Server make it easy to load software containers from the cloud to the embedded vision system and use them for image processing applications.

Do you have questions about Basler’s AI Vision Solution Kit?

Contact our Basler Sales Team now! They will be happy to answer all the questions you might have.

Get in touch