Product Insights
Powerful Features in Basler dart and pulse Cameras
Basler has equipped its dart and pulse cameras series with effective features that are designed to optimize image quality for the human eye. Basler Product Manager Denis Dettmer describes in his Product Insight the cameras' default settings and their purpose, explains these features in detail, and offers information on how to change settings and optimize feature values to also satisfy the image quality requirements of automated vision.
Besides explaining the default settings of the cameras, this Product Insight also focuses on Basler's in-camera image optimization - PGI - and the Contrast Enhancement option. Furthermore, it takes a detailed look into Backlight Compensation and Anti-Flicker Filtering, and shows how they can be controlled directly via the Basler pylon Software Suite or the SDK.