Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop
16-Apr-2019

Unique in the market: Basler launches intelligent lighting solutions

Unique in the market: Basler launches intelligent lighting solutions

Camera manufacturer Basler now offers lighting solutions for image processing systems. In cooperation with CCS, the world's leading manufacturer of LED lighting for Machine Vision applications, Basler has developed a comprehensive portfolio of various lighting components. The new and unique lighting concepts are designed for Basler ace U and L cameras equipped with the Basler SLP feature. Basler's patent-pending feature enables direct communication between the camera and the light source. This significantly reduces the complexity of a vision system and enables any user to easily integrate lighting early on, thus shortening the time spent on design and installation. Depending on the application requirements, customers can choose between two approaches.

The flexible option is to use the Basler SLP Controller. In this case, users are able to select the best suitable lighting, which is controlled through the controller and is physically connected to the camera, therefore enabling the communication via the SLP feature. The solution is suitable for users with lighting experience who have applications with specific lighting requirements.

The upcoming easy solution is to add lighting to a vision system by using a Basler ace U or L camera with SLP feature and a Basler Camera Light with an integrated controller. This solution is a combination of camera and light, where the light is controlled directly from the camera. The approach is suitable for users with less complicated applications who want to achieve results quickly.

In both setup scenarios, the Basler pylon Camera Software Suite supports easy integration, installation and operation as it is the only software interface for both camera and light in the system. The perfectly matched components - Basler cameras with SLP feature, the Basler SLP Controller and the Basler Camera Light series - allow an easy setup via plug and play. Easily accessible lighting functions such as strobing and overdrive can significantly increase the luminous efficacy and the life time of the LED lights used. In the overall package, both solutions offer high savings potential in material costs and valuable time in the entire process from acquisition to installation.

About CCS
CCS is the global leader in LED lighting for machine vision applications, pioneering advances in Illumination and Photonics products and technologies. CCS offers a comprehensive range of machine vision lighting solutions: high-precision area and line scan illumination with special functions and intelligent lighting, plug and play lighting solutions, and dedicated lighting systems, such as the new Basler Camera Light series. Headquartered in Kyoto, Japan, CCS has over 25 years of experience in illumination and 15 locations worldwide. CCS manufactures the highest quality, largest selection of standard and custom products in the industry – providing the optimal lighting solution for customer applications.

More information: www.baslerweb.com/lighting

Image caption: Basler Lighting – Basler Camera Light series and Basler SLP Controller

Download Press Release
Download Picture (4c print)
Download Picture (rgb, online)

Note: Please note that most browsers cannot display 4c pictures. Please right-click picture and select Save Target As... to download and store the picture on your PC. Afterwards, you can view it with an appropriate program.

Back to Webshop