Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors
Language: English
Webshop
09-Jan-2019

Basler Exhibits at SPIE Photonics West 2019

Basler Exhibits at SPIE Photonics West 2019

Basler will present the latest machine vision technology products and tools at SPIE Photonics West 2019 in San Francisco from February 5 till February 7.

CoaXPress 2.0, the latest standard in machine vision, will be the topic of a live presentation by Basler's support engineer Sean Pologruto. He will explain how the new camera architecture achieves higher resolution and faster framerate while reducing CPU load and avoiding bandwidth bottlenecks. The CoaXPress 2.0 standard has just been released and it opens new opportunities in the performance segment of machine vision.

In-camera features that preprocess the image in the camera will be featured in the second live presentation by Sean Pologruto. He will show you five essential features: nice image with one click, sharpness and contrast enhancement, color adjustment, creating multiple regions of interest, and automating complex scenarios. Such features preprocess the image data in the camera instead of sending it to the PC and this creates a higher quality image, reduces the CPU load and speeds up the overall process.

The Vision System Configurator will be one of the highlights of Basler's booth (#4479). This newest online tool will be released just before the show start, in January 2019. It reduces complexity in the search of the optimal combination of vision components (camera, lens, cables, etc.). The Configurator creates a convenient user experience and visitors of the booth will be able to test it with help from Basler staff and provide their feedback.

Stacked ROI, one of the latest in-camera features, will be the topic of another demo. It allows to specify up to 8 different regions of interest. This helps to focus only on the relevant parts of the inspected object and frees up bandwidth and CPU load.

The MED ace, Basler's first camera series designed for medical and life sciences applications and produced under the DIN EN ISO 13485:2016 quality management system, will also be featured at the booth. This series brings superior CMOS technology to this industry that just started its transition from CCD to CMOS. The MED Feature Sets provide outstanding performance and ease-of-use: e.g. powerful auto functions for brilliant image quality, a complete and true color calibration within seconds and a long exposure mode to minimize noise under low light conditions.

Basler will also show new ace models: four 20 MP ace U models based on the IMX183 sensor from Sony's Exmor R series; the new ace U camera which enables a 1:1 replacement of cameras featuring Sony's discontinued ICX618 CCD sensor.

Basler booth number: 4479.

Live presentations:

Higher resolution and faster framerate with CoaXPress 2.0

Date: Tuesday, February 5, 2019
Time: 2:30 PM - 3:00 PM
Location: Demo Area 1 (Hall ABC South)

How you can use in-camera features to reduce costs and boost performance

Date: Wednesday, February 6, 2019
Time: 2:30 PM - 3:00 PM
Location: Demo Area 1 (Hall ABC South)

More Information: www.baslerweb.com/photonicswest2019

Caption: Basler's new camera portfolio at SPIE Photonics West 2019, Hall EF (North), booth #4479

Note: Please note that most browsers cannot display 4c pictures. Please right-click picture and select Save Target As... to download and store the picture on your PC. Afterwards, you can view it with an appropriate program.

Back to Webshop