Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop
14-Apr-2020

Basler boost Cameras and Bundles Now in Serial Production

Basler boost Cameras and Bundles Now in Serial Production
The Basler boost CXP-12 Bundle

Basler starts series production of its new boost CXP-12 camera family and bundles. The boost bundle combines the strengths of the camera - high resolution and speed thanks to modern CMOS sensor technology - with the performance of the new CoaXPress 2.0 standard. With the boost bundle, customers get the opportunity to use the advantages of this combination for their respective applications. Thanks to its features, the camera with its CXP-12 interface is particularly suitable for automated optical inspection tasks such as packaging, PCBs, bottles or surfaces, as well as for inspection applications in the medical sector.

Optionally equipped with either of Sony's modern IMX253 sensor with 12 megapixel resolution and a maximum frame rate of 68 fps or the IMX255 sensor with 9 megapixels at a maximum of 93 fps, the boost camera series offers excellent image quality. In addition, there is a bandwidth of up to 12.5 Gbps thanks to the modern CoaXPress 2.0 standard; both components - camera and interface card - can be conveniently controlled via the SDK of the pylon Camera Software Suite. This ensures simple integration and operation of the camera. Since a separate I/O cable is not required, Power-over-CXP (PoCXP) provides a convenient single cable solution with a maximum possible cable length of 40 meters. This reduces the complexity of the hardware setup and has a positive effect on system costs.

Currently four models of the Basler boost camera are available, the expansion of the series with new models is planned for the future.

Detailed information about the Basler boost camera series and the boost bundle is available on the Basler website .

Note: Please note that most browsers cannot display 4c pictures. Please right-click picture and select Save Target As... to download and store the picture on your PC. Afterwards, you can view it with an appropriate program.

Back to Webshop