Information from our sales team on partially extended lead times. Read more

Close

Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop
08-Aug-2017

Basler ace L Enters Series Production

Basler ace L Enters Series Production

Basler is starting the series production for all models in its new ace L product line. This expansion of the ace series includes twelve new cameras with the high-resolution CMOS sensors of the latest generation from Sony’s Pregius line.

The twelve new ace L models offer resolutions of 9 and 12 megapixels and frame rates of up to 40 fps. Featuring the high-performance IMX253, IMX255, IMX267 and IMX304 sensors, they offer the well-known brilliant Pregius image quality with a dynamic range of more than 70 dB and a high quantum efficiency over a broad spectrum of visible light into the NIR. Thanks to these properties, the cameras are also an excellent choice for highly demanding applications. This includes, for example, high-resolution AOI systems for display inspection or enforcement systems in the ITS market.

In addition to their high image quality and an excellent price/performance ratio, the twelve ace L models stand out with their compact design size, which has a footprint of 30 mm x 40 mm to accommodate the new large-format sensors and thus ensures a simple integration.

All new ace L models are available with the proven GigE or USB 3.0 interface, and conform to GigE Vision 2.0 or the USB3 Vision standard. The GigE models excel with high-performance GigE Vision 2.0 features such as PTP. The ace L color models also include the unique PGI Feature Set for in-camera image optimization.

The twelve ace L models supplement Basler’s product range with additional high resolutions in the C mount portfolio while using a global shutter with a pixel size of 3.45µm. Basler’s new 1-inch lenses are a perfect fit for these sensors. Integration of the cameras is simple and quick using the pylon Camera Software Suite from Basler.

More Information: www.baslerweb.com/new-ace

Note: Please note that most browsers cannot display 4c pictures. Please right-click picture and select Save Target As... to download and store the picture on your PC. Afterwards, you can view it with an appropriate program.

Back to Webshop