5GigE Solutions from Basler: Superior Speed. Small Camera Size. Compatible Components. Cost-Effective.
- Date
- 30 Aug 2022
The same 29 mm x 29 mm size combined with five times faster Gigabit Ethernet data transmission—the ace 2 Basic camera is the centerpiece of Basler's new 5GigE portfolio. Offering a range of performance to meet customers’ needs, six models are equipped with Sony's 4th generation Pregius S CMOS sensors IMX540, IMX541 and IMX542 for high resolutions of 24, 20 and 16 megapixels. Six other models with IMX545, IMX546 and IMX547 sensors offer medium resolutions of 12, 8 and 5 megapixels. Both are available in mono and color variants.
The components of Basler’s 5GigE portfolio
Basler places particular emphasis on coordinating all components in its Vision portfolio. The 5GigE solution includes five compatible product groups:
Cameras: ace 2 Basic with 5GigE interface
Lenses: Basler Premium Lenses C23 and C11
PC cards for connecting the cameras to the host PC: N-Base-T 10GigE Interface Card 1 port
Cable: GigE cable up to 50 meters for error-free transmission of image data; I/O cable up to 10 meters for precise control of the camera or vision system
Software: pylon Camera Software Suite in the enhanced GigE version as overarching SDK for seamless integration of all 5GigE components
Additional accessories such as: network and peripheral devices, a tripod connection, mount adapters, or trigger boards are also available for the new 5GigE camera versions.
Unchanged small format offers easy replacement or upgrade for your vision system
The well-known small form factor of the ace 2 product line remains unchanged with the new 5GigE interface, allowing customers to smoothly replace the camera in their vision system. Upgrading an existing GigE system to 5GigE can be realized without additional new hardware; upgrading a USB 3.0 system requires only minimal effort. The higher data transmission allows customers to achieve higher throughput in factory automation and agriculture, as well as in sports and motion analysis.
Our customers want efficient solutions for their applications. That's why the reliable interaction of all components of our 5GigE portfolio is a priority for us: it simplifies the operation of the camera setup, saves time during integration, and reduces overall system costs on the customer side," explains Felix Chemnitz, Product Market Manager at Basler.
Detailed information on the individual components of Basler's 5GigE portfolio are described on Basler's website www.baslerweb.com/5gige .
type: asset-hyperlink id: 3yedGRhaYqVCbmS45MB41B
type: asset-hyperlink id: 5uX4EsoB9JPNVOEIJ9V2JK
type: asset-hyperlink id: 7r9U7KEbaKsL8IYksvSEHA
Note: Please note that most browsers cannot display 4c pictures. Please right-click picture and select Save Target As... to download and store the picture on your PC. Afterwards, you can view it with an appropriate program.