Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
21-Sep-2021

The Final Frontier: Our CXP 2.0 Galaxy Continues to Grow

The Final Frontier: Our CXP 2.0 Galaxy Continues to Grow

In our comprehensive CXP 2.0 galaxy, all CXP-12 components are fully compatible, including our new multi-channel boost cameras and interface cards . The current boost camera series is complemented by new cameras with two ports and the powerful Sony Pregius S global shutter CMOS sensors IMX530, IMX531 and IMX532 with resolutions of 16 MP, 20 MP and 24 MP, and frame rates up to 150 fps. The matching interface cards with two and four ports are optionally available. From the seamless integration of both components and their control via the proven pylon Camera Software Suite as a single SDK, you significantly reduce your system costs.

The pylon software now supports multi-camera setups with CoaXPress 2.0 interface, which reduces the complexity of hardware and software and thus the integration effort. Choose a suitable interface card directly for your camera as well as accessories such as matching lenses and cables; we can provide all components! These are carefully selected and tested and can be easily integrated with plug and play ease, such as for applications in the semiconductor and solar industry, display (FPD), print and food inspection and medical technology. Your computer vision project will benefit from a lean vision system with compatible components. Our technical support will assist you with any questions regarding the products or during the implementation.

All CXP-12 components directly from Basler

Suitable C- and F-mount lenses are available from us for the boost cameras. They are best suited for high resolutions with low distortion and vignetting. We also offer industrial grade CoaXPress standard and premium coaxial cables tested by us with Micro-BNC x2 (HD BNC) connectors in various lengths, including cables suitable for drag chains. In addition, the cables support Power over CoaXPress and triggering, for a one-cable solution. Our offer of corresponding evaluation kits makes it easy to test, configure and integrate your vision system. Our extensively tested and future-oriented CoaXPress components follow a high quality standard for highest system efficiency. As a result, your vision system takes full advantage of high bandwidths while maintaining high resolution and frame rates.

With a CXP-12 vision solution from Basler, you benefit from our many years of experience in the CoaXPress field and from a fully integrated, high-performance image processing system with the pylon software that is extremely popular with developers - at an attractive price/performance ratio.

Discover the CXP 2.0 galaxy

You have questions?
We have the answers!

Our Sales and Technical Support experts are avaiable to advise you on all aspects of Basler computer vision components and solutions.

Contact us

Back to Webshop