Robust EMC/ESD Cable Transmits Power and Trigger Signals for Basler Cameras
The new Power I/O PLC+ cable from Basler is especially well suited for use with Basler ace GigE, scout, pilot and aviator cameras connected to a PLC (programmable logistic controller, 24V). The cable is available with a 6-pin Hirose plug for Basler ace GigE cameras and a 12-pin Hirose plug for the Basler scout, pilot and aviator cameras. The cables are 10 meters long and have one open end. The special cable is especially designed for preventing a variety of EMC/ESD interferences. It also ensures secure transmission of trigger signals to the cameras.
An overview of the cable's features:
Camera Input
Adaptation of the signal level for zero voltage from PLC (<8.4V) to TTL (<1.4V) level.
Camera input, output and power supply
Protects against reverse connection
Protects against power-on voltage peaks
Protects against positive and negative voltage peaks
Improved EMC/ESD security
This cable has an integrated, moulded electronic board that allows for strong mechanical load and industrial use of the cable.
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.