Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
28-Apr-2020

New dart USB 3.0 Models

New dart USB 3.0 Models

The dart board-level camera series meets the highest demands on image quality and reliability with minimal space requirements and cost-optimized design. Basler is now expanding the dart portfolio with USB 3.0 interface with six models featuring the Sony IMX392 sensor with a resolution of 2.3 megapixels, a frame rate of 160 fps and global shutter technology. Also new: six models with the Sony IMX334 sensor with 8.3 megapixels at 45 fps and rolling shutter technology. The high-performance models include both the S- and CS-mount versions and the bareboard versions.

With the new color and mono models you benefit in several ways: the powerful sensors are now also available for the board-level cameras and, thanks to the excellent price/performance ratio, offer you further potential for cost optimization of your vision system. The integrated PGI feature set for in-camera image optimization ensures the proven high image quality. The new models are suitable for classic machine vision applications, embedded solutions and new technologies: For example, the IMX392 sensor is interesting for use in microscopy or in the field of traffic control and smart cities due to its low image noise even at elevated ambient temperatures. Areas of application for the dart with IMX334 sensor include ophthalmology (Medical and Life Sciences), vision-based payment systems (retail), face recognition in access control and security systems, and factory automation.

All models are optimized for applications that require the use of board-level cameras. The dart IMX392 sensor models are already available as design-in samples, the IMX334 models will follow in Q3-2020.

The Basler dart camera series includes a wide range of models with USB 3.0, BCON for LVDS, and BCON for MIPI interfaces, with resolutions from 1.2 to 13 megapixels, as a board-level version with S- and CS-mount, and as a bareboard version. Convince yourself!

Our sales team will be happy to answer your questions.

You have questions?
We have the answers!

Our Sales and Technical Support experts are avaiable to advise you on all aspects of Basler computer vision components and solutions.

Contact us

Back to Webshop