Our family of Basler Lenses has new members: In addition to our Basler Original Equipment lenses with a resolution of 5 megapixels for sensors smaller than 1/2", we now also offer lenses for sensors up to 2/3". The Basler Lenses 2/3"
are suitable for sensors with a resolution of up to 2 megapixels and an excellent choice for applications where low resolutions are sufficient.
An overview of the Basler Lenses 2/3"
Suitable resolution for cost-sensitive image processing applications
Optimized design for fast and simple use
Produced by a qualified and reliable partner
The Basler Lenses 2/3" are optimized for use with our ace, dart and pulse cameras with sensors between 1/2" and 2/3" and a standard resolution of up to 2 MP.
With more and more lens suppliers entering the market, choosing the optimal lens becomes more and more challenging. Traditionally, decisions were based on a trade-off between the best possible quality and a matching price-performance ratio, but a third factor is gaining importance: the supplier’s reliability.
Thanks to the Basler Lenses, you can benefit from an extraordinary price/performance ratio and improve the cost efficiency of your vision system. With Basler as a reliable partner, you’re getting all the required components for your application from a single source. This ensures that all components are perfectly matched to each other.
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.