New Basler Lens: Basler Lens 2/3" with 2 MP and a Small Focal Length of 8.6 mm
Basler’s standard lens series, with its unbeatable price/performance ratio, has been extended to include a new lens with a small focal length of 8.6 mm. This new lens for the image processing industry is equipped with a C mount and suitable for an image circle corresponding to 2/3” sensors and a resolution of up to 2 MP.
The standard lens series from Basler is generally appropriate for larger sensors up to 2/3” and sensor resolutions of up to 2 MP. That’s why the lenses in this series are useful especially for applications that only require a relatively low resolution. With their excellent price/performance ratio, these lenses help you make your vision system more cost-efficient.
The benefits of the Basler 2/3” Lenses at a glance
Suitable resolution for cost-sensitive image processing applications
Optimized design for fast and simple use
Produced by a qualified and reliable partner
The Basler 2/3” Lenses are an optimal choice for use with our ace, dart and pulse cameras with sensors up to 2/3” and larger pixels with an edge length of ≥ 5.5 µm, corresponding to a resolution of up to 2 MP.
With our lens selector
, you can easily choose the most suitable lens for your Basler camera or find the appropriate focal length for your application. Our convenient Vision System Configurator
lets you assemble your complete vision system from the Basler accessories portfolio. Please contact our Sales Team
for a personal consultation.
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.