Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
02-Oct-2018

High-resolution Newcomer: ace U with 20 MP Resolution and Sony’s IMX183 Sensor

High-resolution Newcomer: ace U with 20 MP Resolution and Sony’s IMX183 Sensor

Four new ace U models with the IMX183 rolling shutter CMOS sensor from Sony’s Exmor R series extend the portfolio of our most successful camera series, the ace. The cameras offer a resolution of 20 megapixels with a sensor size of 1" and a compact design with 29 mm x 29 mm footprint. They deliver frame rates of up to 17 frames per second. These characteristics make the four new ace U models particularly attractive for inspection of the finest structures, such as in printed circuit boards or display production. Constant increases in the resolution of modern displays require ever-higher resolutions in the inspecting camera. The four new high-resolution ace U models feature Basler's PGI feature set for color and monochrome cameras, which corrects unwanted artifacts. This allows users a particularly good image evaluation at the pixel level. Thus, we enable detailed inspection of high-resolution displays with excellent image quality at a very attractive price.

The innovative BI (back-illuminated) sensor technology of the Sony IMX183 provides excellent sensitivity and low noise at a small pixel size of 2.4 µm. With this particularly light-sensitive sensor, the four new ace cameras offer outstanding image quality even in low light conditions.

Other areas of application are in the traffic sector, where a single ace U 20 MP camera is often sufficient for monitoring multi-lane highways, and in land surveying, where lightweight, high-resolution cameras are required to capture large or inaccessible areas from the air.

All four new ace U cameras are available with proven GigE and USB 3.0 interfaces and include the feature set PGI, a unique combination of 5x5 Debayering, Color-Anti-Aliasing, Denoising and Improved Sharpness. The GigE models also offer powerful GigE Vision 2.0 features such as PTP. Our pylon Camera Software Suite ensures a fast and simple integration of the ace cameras.

Design-in samples are now available for all four models.

Overview of our four new ace models:

Camera Model Resolution Frame Rate Sensor Mono/Color Interface
acA5472-17um 20 MP 17 fps IMX183 Mono USB 3.0
acA5472-17uc 20 MP 17 fps IMX183 Color USB 3.0
acA5472-5gm 20 MP 5 fps IMX183 Mono GigE
acA5472-5gc 20 MP 5 fps IMX183 Color GigE

For more information, please contact the Basler Sales Team or your local Basler distribution partner.

Didn’t see quite what you need? Discover other models of the ace U line and learn all about the individual ace product lines on our website. Be sure also to have a look at our entire ace portfolio with more than 130 models.

You have questions?
We have the answers!

Our Sales and Technical Support experts are avaiable to advise you on all aspects of Basler computer vision components and solutions.

Contact us

Back to Webshop