Interested in Embedded for ITS and Biometrics? Then Meet Us at the All-over-IP
Compared to classic Machine Vision systems, embedded vision systems can offer enormous cost benefits. This doesn’t just apply to the component costs. Embedded technology
opens up new opportunities. For example, it enables the production of more compact products while saving more resources. This offers technical advantages that go beyond mere cost benefits. It also opens up new applications in areas where a vision system was previously too much effort, like face, iris, palm, age or gender recognition in biometric applications
or where the industry has a strong focus on flexibility and cost efficiency like in traffic applications
such as ANPR, enforcement or in-vehicle solutions.
Our trade show highlights this year are:
The new ace L product line with Sony Pregius CMOS sensors IMX253, IMX255, IMX267 and IMX304, resolutions of 9 and 12 MP, frame rates of up to 40 fps and a dynamic range of more than 70 dB
The ace U product line with the latest CMOS sensors of Sony Pregius and Sony STARVIS as well as PYTHON sensors from ON Semiconductor, high value-add features, such as PGI and frame rates of up to 751 fps
An extensive embedded vision portfolio of camera modules and components, development kits and software for simple camera integration.
We are looking forward to your visit at the All-over-IP in Moscow at Booth E2-1.
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.