In Series Production: Basler MED ace Camera Compliant with ISO 13485:2016
The first models of the Basler MED ace camera series
, produced in accordance with ISO 13485:2016, have now entered series production (2 MP and 5 MP resolution). The MED ace camera series comprises the first cameras designed by Basler specifically for the Medical & Life Sciences sector. They are also the perfect answer to Sony's discontinuation of CCD sensors. All models are equipped with the best CMOS sensor technology that far surpasses classic CCD cameras; Basler MED ace cameras deliver better image quality at significantly lower costs. Featuring Sony's Pregius sensors or the PYTHON sensors from ON Semiconductor, the Basler MED ace achieves up to 164 frames per second and a resolution of up to 20 MP. The excellent performance is underscored by pixel sizes up to 5.86 µm, a low temporary dark noise of a minimum of 2e- and sensor sizes up to 1.1 inches.
With certification in accordance with ISO 13485:2016
, Basler now provides additional quality standards for the production, distribution and service of digital cameras as well as for placing them on the market. International manufacturers of medical devices benefit from an effective quality management system with clearly defined standards. Reliable product quality due to validated and monitored production, traceability and comprehensive change management reduces effort required for audits, product documentation and support in complying with European standards.
The Basler MED ace cameras also stand out with their unique Basler MED Feature Sets
: Easy Compliance, Brilliant Image, Perfect Color, Low Light Imaging, High Speed and Industrial Excellence. The Feature Sets combine market-leading hardware, firmware and software features. Basler developed them addressing the high imaging demands in Medical & Life Sciences to reduce customers’ development efforts. Baslers 6 Axis Operator and the Color Calibrator provide full control of the image’s color appearance, which is highly relevant for applications in ophthalmology or microscopy. Baslers PGI and the other new, automatic image functions deliver supreme image quality in minimal time on color and monochrome cameras.
Would you like to learn more about the Basler MED ace cameras and/or the Basler MED Feature Sets? Please contact us!
We will be happy to help you.
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.