Baser will present its latest machine vision technology at the SPIE Photonics West in San Francisco from February 4-6. See our high-performance boost camera with coaXPress 2.0, the new time-of-flight camera for 3D applications, latest ace 2 series with unique options, and our new lighting concepts to simplify the set-up for your vison system.
The boost
, Basler’s first camera series with the CoaXPress 2.0 interface, provides excellent image quality with data rates of up to 12.5 Gbps. The boost camera offers faster frame rates, modern CMOS sensors, and GenTL compatibility. Teamed up with all the advantages of CoaXPress 2.0
, the boost is the perfect choice for both simple and complex applications.
The Basler blaze
camera is an industrial 3D camera that makes use of the pulsed Time-of-Flight principle. The Basler blaze camera with the new Sony DepthSense™ sensor and laser illumination makes 3D form and volume measurement applications precise, easy and fast. It is particularly suited for various applications, such as robotics, logistics, or 3D inspection.
Basler now also offers lighting solutions! Our new and unique lighting concepts are designed for Basler’s most popular camera models and greatly simplify the design of your image processing system. The new lighting concept uses the Basler SLP Controller
. This controller can significantly reduce the complexity of a vision system and allows any user to integrate the lighting early and easily. It allows easy synchronization between camera and lighting, gives non-expert users easy access to the popular strobing operation, and simplifies the setup for vision applications.
Stop by our booth #152 in hall A and see us in action, demonstrations:
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.