A Perfect Combination for Demanding Applications: Our ace 2 or boost Cameras with Basler Premium Lenses
We offer cameras and lenses from one source for your high-performance application. For you, this means time and cost savings, because you get lenses that are easy to use with the chosen camera for your application. In addition, you benefit from the advantages of the ace 2 or boost cameras.
With the ace 2 you can achieve cost savings and higher performance thanks to the latest sensor technology at attractive prices and a product line concept tailored to your vision needs.
The ace 2 Pro product line allows an uncomplicated redesign when updating older systems, without having to reconfigure the entire vision system. Thanks to the unique Pixel Beyond feature, characteristics of older, possibly discontinued sensor models can be individually reproduced.
The Basler boost impresses with an impressively high frame rate and enormous data throughput even with long cable lengths, thanks to the CoaXPress 2.0 interface.
Our Basler Premium Lenses are perfectly tailored to the Basler ace 2 or boost cameras and ensure very high resolutions while maintaining control of costs.
Detailed Overview of Our Cameras for High-Performance Applications
ace 2 - ace 2 Basic and ace 2 Pro
Tailored to different vision requirements, the ace 2 series
offers two product lines - ace 2 Basic and ace 2 Pro. Customers have the choice and therefore the advantage: they only pay for what they really need. Both product lines are equipped with state-of-the-art CMOS sensors and an optimized hardware design, providing excellent image quality as well as easy handling and integration. The difference between the two product lines lies in the integrated features. The ace 2 Basic makes a compelling package with a powerful computer vision feature set for standard tasks. The ace 2 Pro also includes unique features like PGI, Compression Beyond and Pixel Beyond, which directly contribute to performance optimization in your vision application. This makes the ace 2 Pro the perfect choice for more demanding tasks with maximum performance.
Basler boost
With the boost camera series
, Basler combines the new world of CMOS sensor performance with high bandwidths of up to 12.5 Gbps and all the other advantages of the CoaXPress 2.0 standard - at an unsurpassed price/performance ratio.
The cameras are equipped with Sony Pregius IMX255 and IMX253 sensors and have resolutions of 9 and 12 megapixels respectively. Using only one coaxial cable of up to 40 m length (at maximum bandwidth), you can achieve a frame rate of up to 93 frames per second.
Combined with the specially developed Basler CXP-12 Interface Card 1C, Basler also offers the boost in a bundle and thus as a package of perfectly matched components. Use Basler's renowned pylon Camera Software Suite as an SDK for both the camera and the CXP-12 interface card and benefit from a smooth integration of both components.
Which lenses are suitable for our high-performance cameras?
Basler Premium Lenses
The lenses of the Premium product line
are designed and tested for more demanding applications. They offer best image quality thanks to very high resolution, low distortion and low vignetting. They are therefore ideally suited for cameras with very high resolutions for the analysis of the smallest structures. Nevertheless, the cost aspect has not been neglected in the lenses of this product line.
Are you looking for a lens for your boost camera? Find a selection here
.
Are you looking for a lens for your ace 2 camera? Find a selection here
.
Our Lens Selector
helps you to find the right lens for your application and camera model. For information and questions about our cameras and lenses our Sales Team
is always at your disposal!
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.