您的浏览器与网页部分内容不兼容,请及时更新。 点击此处了解如何更新浏览器。

OK
Basler 官方微信

What is the protection class rating for the Basler ToF camera?

The current model is rated to protection class IP30.

a. Are there other models with other protection class ratings?

There are no models at present rated to a higher protection class, but we're working on it.