您的浏览器与网页部分内容不兼容,请及时更新。 点击此处了解如何更新浏览器。

OK
销售电话 021-62302160

I’m using a Fast Ethernet switch or hub to connect my camera to a GigE network adapter, but my camera isn’t discovered. Why not?

Check your network adapter settings.

Go to Start>Control Panel>Network Connections and right click on your network adapter. Select Properties from the drop down menu. When the properties window opens, click the Configure button.

Look for a tab with a name such as Connection speed. If you see a tab like this, select the tab and set the "Speed & Duplex" property to "Automatic identification" or "Auto"

If you do not see a "Connection Speed" tab, select the "Advanced" tab and look for the "Speed & Duplex" property. Set the "Speed & Duplex" property to "Automatic identification" or "Auto".