您的浏览器与网页部分内容不兼容,请及时更新。 点击此处了解如何更新浏览器。

OK
Basler 官方微信

Error c2000001: Failed to execute command for node / Failed to read memory, the access to a socket was forbidden due to the socket's access rights.

In some rare cases while using GigE cameras, you might encounter errors thrown from the Microsoft Socket Library that do not give an exact indication of the origin of the problem.

For example:

pylonC error #c2000001 'Failed to execute command for node.' <-1040187391>

Function 'GenApiCommandExecute' failed in source file

'<ROOT>\pylon\pylonC\pylonC\GenApiC.cpp'

line #1935 Caused by an exception thrown from source file

'<ROOT>\pylon\pylonTL_GigE\pylonGigE\GxPort.cpp'

line #87.

Failed to read memory at 0x40024, 0x4 bytes. Der Zugriff auf einen Socket war aufgrund der Zugriffsrechte des Sockets unzulässig.

// The access to a socket was forbidden due to the socket's access rights.

If such errors are encountered, please contact Basler technical support to obtain tools to perform a deeper investigation.