您的浏览器与网页部分内容不兼容,请及时更新。 点击此处了解如何更新浏览器。

OK
销售电话 021-62302160

Can you tell me which compiler works with the Basler pylon Camera Software Suite on Windows OS?

Since 2007 Basler provides the pylon Camera Software Suite (API) for interfacing with Basler’s IEEE 1394 (FireWire), GigE Vision, Camera Link and USB3 Vision cameras.

The table below shows which pylon version supports which camera interfaces and uses which Microsoft compiler.

* S400 speed on Windows XP SP2 requires the addition of patch KB885222.

S800 speed on Windows XP SP2 requires a partial driver rollback to SP1.

** S400 and S800 speeds without limitations. No patch or rollback required.

*** Unofficially supported (possible compilation problems).

For more information refer to the pylon release notes.

NA: No information available

Note:

Starting with pylon 2.2.0 a new pylon C API (for working with Microsoft Visual C, Borland C V5.5 or any other 3rd party compilers like GNU GCC, MinGW etc.) and a new pylonC.NET API, which is a .NET language wrapper around the pylon C API, are available.

Starting with pylon 5.0.5 a new native pylon .NET API is available.

Note:

Since 2009 the pylon C++ API (pylon Camera Software Suite for Linux version 2.0.3) is available for Linux operating systems, too.

Since 2016 a pylon C API (pylon Camera Software Suite for Linux version 5.0.5) is available for Linux, too.

Note:

Since 2016 the pylon C++ API (pylon Camera Software Suite for Mac OS X version 5.0.5) is available for Mac OS X operating systems, too.