|
Schneider Lens XENON-Sapphire 4.5 / 95 F4.5 f95mm |
V-mount |
62.5" |
95.0 mm |
|
|
|
Moritex Lens MML2-HR110D F13.5 2/3" |
C-mount |
2/3" |
|
|
|
|
Computar Lens M0814-MP2 F1.4 f8mm 2/3" |
C-mount |
2/3" |
8.0 mm |
|
|
|
Schneider Lens XENON-Zirconia 2.8 / 89 F2.8 f89mm |
V-mount |
62" |
89.0 mm |
|
|
|
Ricoh Lens FL-CC1614-5M F1.4 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Schneider Lens Apo-Componon 4.0/45 F4.0 f46.5mm |
V-mount |
43.2" |
46.5 mm |
|
|
|
Schneider Lens XENON-Sapphire 3.2 / 88 F3.2 f88.2mm |
V-mount |
62.5" |
88.2 mm |
|
|
|
Schneider Lens Makro-Symmar 5.6/120-0.33x F5.9 f120.7mm |
V-mount |
86" |
120.7 mm |
|
|
|
Schneider Lens Componon-S 4.0/80 F4.0 f80mm |
V-mount |
80" |
80.0 mm |
|
|
|
Evetar Lens M13B04218W F1.8 f4.2mm 1/3" |
S-mount |
1/3" |
4.2 mm |
|
Evetar Lens M13B04218W F1.8 f4.2mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Ricoh Lens FL-CC1614A-VG F1.4 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Evetar Lens M12B5025WM12 F2.5 f50mm 1/2" |
S-mount |
1/2" |
50.0 mm |
|
Evetar Lens M12B5025WM12 F2.5 f50mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Theia Lens (SL940A) |
CS-mount |
1/2.5" |
9.0 mm - 40.0 mm |
|
|
|
Ricoh Lens FL-YFL3528 F2.8 f35mm |
F-mount |
45" |
35.0 mm |
|
|
|
Fujinon Lens CF8ZA-1S F1.8 f8mm 1.2" |
C-mount |
1.2" |
8.0 mm |
量产: now
|
|
|
Kowa Lens LM12HC F1.4 f12.5mm 1" |
C-mount |
1" |
12.5 mm |
|
|
|
Evetar Lens M118B0418W F1.8 f4mm 1/1.8" |
S-mount |
1/1.8" |
4.0 mm |
|
|
|
Moritex Lens MML4-HR110D F22.2 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens ML-MC75HR F3.8 f75mm 2/3" |
C-mount |
2/3" |
75.0 mm |
|
|
|
Schneider Lens XENON-Sapphire 3.9 / 95 F3.9 f95.1mm |
V-mount |
62.5" |
95.1 mm |
|
|
|
Moritex Lens MML6-HR65 F26.7 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML6-HR65D F26.7 2/3" |
C-mount |
2/3" |
|
|
|
|
Schneider Lens XENON-Sapphire 3.2 / 96 F3.2 f96.2mm |
V-mount |
62.5" |
96.2 mm |
|
|
|
Evetar Lens M13B1618W F1.8 f16mm 1/3" |
S-mount |
1/3" |
16.0 mm |
|
Evetar Lens M13B1618W F1.8 f16mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Moritex Lens ML-MC50HR F3.6 f50mm 2/3" |
C-mount |
2/3" |
50.0 mm |
|
|
|
Evetar Lens E3360D-R1 F2.0 f4.0mm 1/1.7" |
S-mount |
1/1.8" |
4.0 mm |
|
|
|
Moritex Lens MML05-HR110D F9.5 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML2-HR65VI-5M F7.25 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML08-HR65 F9.9 2/3" |
C-mount |
2/3" |
|
|
|
|
Evetar Lens M12B5025IRM12 F2.5 f50mm 1/2" |
S-mount |
1/2" |
50.0 mm |
|
Evetar Lens M12B5025IRM12 F2.5 f50mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Moritex Lens MML1-HR65D F11 2/3" |
C-mount |
2/3" |
|
|
|
|
Ricoh Lens FL-CC1614A-2M F1.4 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Computar Lens V2528-MPY F2.8 f25mm 1.1" |
C-mount |
1.1" |
25.0 mm |
|
|
|
Evetar Lens M12B1618IRM12 F1.8 f16mm 1/2" |
S-mount |
1/2" |
16.0 mm |
|
Evetar Lens M12B1618IRM12 F1.8 f16mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Moritex Lens MML3-HR65VI-5M F9.6 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML3-HR65DVI-5M F9.6 2/3" |
C-mount |
2/3" |
|
|
|
|
Computar Lens M2514-MP2 F1.4 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Basler Lens C125-1218-5M-P f12mm |
C-mount |
1/2.5" |
12.0 mm |
|
Basler Lens C125-1218-5M-P f12mm
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Moritex Lens MML05-HR65VI-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Schneider Lens XENON-Sapphire 3.7 / 96 F3.7 f95.5mm |
V-mount |
62.5" |
95.5 mm |
|
|
|
Evetar Lens M12B3525WM12 F2.5 f35mm 1/2" |
S-mount |
1/2" |
35.0 mm |
|
Evetar Lens M12B3525WM12 F2.5 f35mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Basler Lens C10-5014-2M-S f50mm |
C-mount |
1" |
50.0 mm |
|
|
|
Computar Lens V3528-MPY F2.8 f35mm 1.1" |
C-mount |
1.1" |
35.0 mm |
|
|
|
Moritex Lens MML03-HR65D-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Fujinon Lens (YV10x5HR4A-SA2L) |
CS-mount |
1/3" |
5.0 mm - 50.0 mm |
|
|
|
Kowa Lens LM6HC F1.8 f6mm 1" |
C-mount |
1" |
6.0 mm |
|
|
|
Computar Lens V1226-MPZ F2.6 f12mm 1" |
C-mount |
1" |
12.0 mm |
|
|
|
Schneider Lens Makro-Symmar 5.6/80 F5.6 f82.4mm |
V-mount |
141.2" |
82.4 mm |
|
|
|
Moritex Lens MML1.5-HR65D F12 1/2" |
C-mount |
1/2" |
|
|
|
|
Computar Lens M1620-MPW2 F2.0 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Moritex Lens MML014-HR110D-5M F4 2/3" |
C-mount |
2/3" |
|
|
|
|
Kowa Lens LM35HC F1.4 f35mm 1" |
C-mount |
1" |
35.0 mm |
|
|
|
Moritex Lens MML1-HR110D F11 2/3" |
C-mount |
2/3" |
|
|
|
|
Basler Lens C11-1220-12M-P f12mm |
C-mount |
1.1" |
12.0 mm |
量产: now
|
|
|
Ricoh Lens FL-BC3518-9M F1.8 f35mm 1" |
C-mount |
1" |
35.0 mm |
|
|
|
Moritex Lens MML2-HR65DVI-5M F7.25 2/3" |
C-mount |
2/3" |
|
|
|
|
Evetar Lens M12B1618WM12 F1.8 f16mm 1/2" |
S-mount |
1/2" |
16.0 mm |
|
Evetar Lens M12B1618WM12 F1.8 f16mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Basler Lens C23-1216-2M-S f12mm |
C-mount |
2/3" |
12.0 mm |
|
|
|
Ricoh Lens FL-CC0814-5M F1.4 f8mm 2/3" |
C-mount |
2/3" |
8.0 mm |
|
|
|
Evetar Lens M12B2524WM12 F2.4 f25mm 1/2" |
S-mount |
1/2" |
25.0 mm |
|
Evetar Lens M12B2524WM12 F2.4 f25mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Computar Lens M5028-MPW2 F2.8 f50mm 2/3" |
C-mount |
2/3" |
50.0 mm |
|
|
|
Ricoh Lens FL-CC5024A-2M F2.4 f50mm 2/3" |
C-mount |
2/3" |
50.0 mm |
|
|
|
Ricoh Lens FL-CC0815B-VG F1.5 f8.5mm 2/3" |
C-mount |
2/3" |
8.5 mm |
|
|
|
Evetar Lens M12B1216IR F1.6 f12mm 1/2" |
S-mount |
1/2" |
12.0 mm |
|
Evetar Lens M12B1216IR F1.6 f12mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Moritex Lens MML1-HR65DVI-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Ricoh Lens FL-YFL5028 F2.8 f50mm |
F-mount |
45" |
50.0 mm |
|
|
|
Moritex Lens MML08-HR110D F11 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens ML-MC35HR F3.6 f35mm 2/3" |
C-mount |
2/3" |
35.0 mm |
|
|
|
Ricoh Lens FL-CC7528-2M F2.8 f75mm 2/3" |
C-mount |
2/3" |
75.0 mm |
|
|
|
Ricoh Lens FL-CC3516-2M F1.6 f35mm 2/3" |
C-mount |
2/3" |
35.0 mm |
|
|
|
Schneider Lens Makro-Symmar 5.6/120-1.0x F5.9 f118.9mm |
V-mount |
86" |
118.9 mm |
|
|
|
Ricoh Lens FL-HC0612A-VG F1.2 f6mm 1/2" |
C-mount |
1/2" |
6.0 mm |
|
|
|
Schneider Lens Componon-S 5.6/100 F5.6 f102.3mm |
V-mount |
108" |
102.3 mm |
|
|
|
Computar Lens V5024-MPZ F2.4 f50mm 1" |
C-mount |
1" |
50.0 mm |
|
|
|
Fujinon Lens CF50ZA-1S F2.4 f50mm 4/3" |
C-mount |
4/3" |
50.0 mm |
量产: now
|
|
|
Schneider Lens Componon 2.8/35 F2.8 f34.9mm |
V-mount |
32.5" |
34.9 mm |
|
|
|
Ricoh Lens FL-CC1218-5MX F1.8 f12mm 2/3" |
C-mount |
2/3" |
12.0 mm |
|
|
|
Basler Lens C10-1214-2M-S f12mm |
C-mount |
1" |
12.5 mm |
|
|
|
Schneider Lens Apo-Componon 4.5/90-0.3x F4.5 f90mm |
V-mount |
90" |
90.0 mm |
|
|
|
Basler Lens C11-0824-12M-P f8mm |
C-mount |
1.1" |
8.5 mm |
量产: now
|
|
|
Schneider Lens XENON-Emerald 2.8/28-L F2.8 f28mm |
F-mount or V-mount |
43.2" |
28.0 mm |
|
|
|
Evetar Lens M12B3525IRM12 F2.5 f35mm 1/2" |
S-mount |
1/2" |
35.0 mm |
|
Evetar Lens M12B3525IRM12 F2.5 f35mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Basler Lens C11-3520-12M-P f35mm |
C-mount |
1.1" |
35.0 mm |
量产: now
|
|
|
VST Lens VS-HX3535 F3.5 f35mm Super 35 |
F-mount |
super 35" |
35.0 mm |
系统设计样本: now
量产: March 2021
|
|
|
Evetar Lens M118B0418IR F1.8 f4mm 1/1.8" |
S-mount |
1/1.8" |
4.0 mm |
|
|
|
VST Lens VS-HX7535 F3.5 f75mm Super 35 |
F-mount |
super 35" |
75.0 mm |
系统设计样本: now
量产: March 2021
|
|
|
Ricoh Lens FL-HC1212B-VG F1.2 f12mm 1/2" |
C-mount |
1/2" |
12.0 mm |
|
|
|
Schneider Lens XENON-Diamond 2.9 / 106 F2.9 f106mm |
V-mount |
62" |
106.0 mm |
|
|
|
Kowa Lens LM8HC F1.4 f8mm 1" |
C-mount |
1" |
8.0 mm |
|
|
|
Basler Lens C10-1614-3M-S f16mm |
C-mount |
1" |
16.0 mm |
|
|
|
Ricoh Lens FL-BC1220-9M F2.0 f12mm 1" |
C-mount |
1" |
12.0 mm |
|
|
|
Evetar Lens N118B05518W F1.8 f5.5mm 1/1.8" |
S-mount |
1/1.8" |
5.5 mm |
|
|
|
Schneider Lens XENON-Zirconia 3.2 / 92 F3.2 f92mm |
V-mount |
62" |
92.0 mm |
|
|
|
Schneider Lens XENON-Emerald 4.0/60-0033 F4.0 f60mm |
F-mount or V-mount |
43.2" |
60.0 mm |
|
|
|
Computar Lens M1628-MPW3 F2.8 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Moritex Lens MML08-HR110 F11 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML6-HR110D F39.9 2/3" |
C-mount |
2/3" |
|
|
|
|
Basler Lens C23-1224-5M-P f12mm |
C-mount |
2/3" |
12.0 mm |
|
|
|
Schneider Lens Apo-Componon 4.5/90 F4.5 f91.2mm |
V-mount |
87.8" |
91.2 mm |
|
|
|
Evetar Lens M118B029528IR F2.8 f2.95mm 1/1.8" |
S-mount |
1/1.8" |
2.95 mm |
|
|
|
Computar Lens M0528-MPW3 F2.8 f5mm 2/3" |
C-mount |
2/3" |
5.0 mm |
|
|
|
Computar Lens V1228-MPY2 F2.8 f12mm 1.1" |
C-mount |
1.1" |
12.0 mm |
|
|
|
Evetar Lens M13B1218W F1.8 f12mm 1/3" |
S-mount |
1/3" |
12.0 mm |
|
Evetar Lens M13B1218W F1.8 f12mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Theia Lens (SL183A) |
CS-mount |
1/3" |
1.8 mm - 3.0 mm |
|
|
|
Evetar Lens M118B029528W F2.8 f2.95mm 1/1.8" |
S-mount |
1/1.8" |
2.95 mm |
|
|
|
Ricoh Lens FL-BC5024-9M F2.4 f50mm 1" |
C-mount |
1" |
50.0 mm |
|
|
|
Basler Lens C23-5026-2M-S f50mm |
C-mount |
2/3" |
50.0 mm |
|
|
|
Schneider Lens XENON-Emerald 2.8/100-S F2.8 f100mm |
V-mount |
43.2" |
100.0 mm |
|
|
|
Computar Lens V5028-MPY F2.8 f50mm 1.1" |
C-mount |
1.1" |
50.0 mm |
|
|
|
Computar Lens V2520-MPZ F2.0 f25mm 1" |
C-mount |
1" |
25.0 mm |
|
|
|
Computar Lens M1224-MPW2 F2.4 f12mm 2/3" |
C-mount |
2/3" |
12.0 mm |
|
|
|
Ricoh Lens FL-HC0514-2M F1.4 f6mm 1/2" |
C-mount |
1/2" |
6.0 mm |
|
|
|
Moritex Lens MML05-HR65 F9.5 2/3" |
C-mount |
2/3" |
|
|
|
|
Ricoh Lens FL-BC1618-9M F1.8 f16mm 1" |
C-mount |
1" |
16.0 mm |
|
|
|
Computar Lens M3528-MPW3 F2.8 f35mm 2/3" |
C-mount |
2/3" |
35.0 mm |
|
|
|
Edmund Optics Lens CFFL F2.0 f50mm 2/3" |
C-mount |
2/3" |
50.0 mm |
|
|
|
Moritex Lens MML05-HR65D F9.5 2/3" |
C-mount |
2/3" |
|
|
|
|
Evetar Lens M13B1218IR F1.8 f12mm 1/3" |
S-mount |
1/3" |
12.0 mm |
|
Evetar Lens M13B1218IR F1.8 f12mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Basler Lens C125-0618-5M-P f6mm |
C-mount |
1/2.5" |
6.0 mm |
|
Basler Lens C125-0618-5M-P f6mm
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Ricoh Lens FL-HC0416X-VG F1.6 f4.2mm 1/2" |
C-mount |
1/2" |
4.2 mm |
|
|
|
Evetar Lens M13B0618W F1.8 f6mm 1/3" |
S-mount |
1/3" |
6.0 mm |
|
Evetar Lens M13B0618W F1.8 f6mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Computar Lens M1228-MPW3 F2.8 f12mm 2/3" |
C-mount |
2/3" |
12.0 mm |
|
|
|
Moritex Lens MML08-HR65D F9.9 2/3" |
C-mount |
2/3" |
|
|
|
|
Ricoh Lens FL-CC1214A-2M F1.4 f12mm 2/3" |
C-mount |
2/3" |
12.0 mm |
|
|
|
Basler Lens C10-3514-8M-S f35mm |
C-mount |
1" |
35.0 mm |
量产: now
|
|
|
Basler Lens C10-0814-2M-S f8mm |
C-mount |
1" |
8.0 mm |
|
|
|
Computar Lens V1624-MPZ F2.4 f16mm 1" |
C-mount |
1" |
16.0 mm |
|
|
|
Computar Lens V0828-MPY2 F2.8 f8mm 1.1" |
C-mount |
1.1" |
8.0 mm |
|
|
|
Ricoh Lens FL-CC0418DX-VG F1.8 f4.8mm 2/3" |
C-mount |
2/3" |
4.8 mm |
|
|
|
Evetar Lens N118B0818IRM12 F1.8 f8mm 1/1.8" |
S-mount |
1/1.8" |
8.0 mm |
|
|
|
Schneider Lens XENON-Sapphire 3.5 / 96 F3.5 f95.5mm |
V-mount |
62.5" |
95.5 mm |
|
|
|
Schneider Lens XENON-Emerald 2.8/28-S F2.8 f28mm |
F-mount or V-mount |
43.2" |
28.0 mm |
|
|
|
Moritex Lens MML1-HR110 F11 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML03-HR65-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Ricoh Lens FLCC2518-5MX F1.8 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Schneider Lens Makro-Symmar 5.6/120-0.75x F5.9 f119.8mm |
V-mount |
86" |
119.8 mm |
|
|
|
VST Lens VS-HX5035 F3.5 f50mm Super 35 |
F-mount |
super 35" |
50.0 mm |
系统设计样本: now
量产: March 2021
|
|
|
Ricoh Lens FL-CC0814A-2M F1.4 f8mm 2/3" |
C-mount |
2/3" |
8.0 mm |
|
|
|
Computar Lens V3522-MPZ F2.2 f35mm 1" |
C-mount |
1" |
35.0 mm |
|
|
|
Evetar Lens M13B0618IR F1.8 f6mm 1/3" |
S-mount |
1/3" |
6.0 mm |
|
Evetar Lens M13B0618IR F1.8 f6mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Fujinon Lens CF12ZA-1S F1.8 f12mm 1.2" |
C-mount |
1.2" |
12.0 mm |
量产: now
|
|
|
Evetar Lens N118B0818WM12 F1.8 f8mm 1/1.8" |
S-mount |
1/1.8" |
8.0 mm |
|
|
|
Computar Lens M7528-MPW3 F2.8 f75mm 2/3" |
C-mount |
2/3" |
75.0 mm |
|
|
|
Schneider Lens Apo-Componon 2.8/40 F2.8 f41.5mm |
V-mount |
43.2" |
41.5 mm |
|
|
|
Evetar Lens M12B2524IRM12 F2.4 f25mm 1/2" |
S-mount |
1/2" |
25.0 mm |
|
Evetar Lens M12B2524IRM12 F2.4 f25mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Schneider Lens Componon-S 2.8/50 F2.8 f50.2mm |
V-mount |
43.2" |
50.2 mm |
|
|
|
Ricoh Lens FLCC3524-5MX F2.4 f35mm 2/3" |
C-mount |
2/3" |
35.0 mm |
|
|
|
Edmund Optics Lens CFFL F1.7 f35mm 2/3" |
C-mount |
2/3" |
35.0 mm |
|
|
|
Evetar Lens M13B02820IR F2.0 f2.8mm 1/3" |
S-mount |
1/3" |
2.8 mm |
|
Evetar Lens M13B02820IR F2.0 f2.8mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Basler Lens C125-1620-5M-P f16mm |
C-mount |
1/2.5" |
16.0 mm |
|
Basler Lens C125-1620-5M-P f16mm
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Computar Lens M0828-MPW3 F2.8 f8mm 2/3" |
C-mount |
2/3" |
8.0 mm |
|
|
|
Moritex Lens MML4-HR65VI-5M F12.1 2/3" |
C-mount |
2/3" |
|
|
|
|
Computar Lens H5014-MP2 F1.4 f5mm 1/2" |
C-mount |
1/2" |
5.0 mm |
|
|
|
Schneider Lens XENON-Emerald 4.0/80-0043 F4.0 f80mm |
F-mount or V-mount |
43.2" |
80.0 mm |
|
|
|
Computar Lens M2518-MPW F1.8 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Basler Lens C125-0418-5M-P f4mm |
C-mount |
1/2.5" |
4.0 mm |
|
Basler Lens C125-0418-5M-P f4mm
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Evetar Lens M13B02118IR F1.8 f2.1mm 1/3" |
S-mount |
1/3" |
2.1 mm |
|
Evetar Lens M13B02118IR F1.8 f2.1mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Fujinon Lens CF16ZA-1S F1.8 f16mm 1.2" |
C-mount |
1.2" |
16.0 mm |
量产: now
|
|
|
Evetar Lens M13B0818W F1.8 f8mm 1/3" |
S-mount |
1/3" |
8.0 mm |
|
Evetar Lens M13B0818W F1.8 f8mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Schneider Lens XENON-Diamond 2.2 / 117 F2.2 f117mm |
V-mount |
62" |
117.0 mm |
|
|
|
Ricoh Lens FL-HC0614-2M F1.4 f6mm 1/2" |
C-mount |
1/2" |
6.0 mm |
|
|
|
Edmund Optics Lens CFFL F1.4 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Evetar Lens M12B1216W F1.6 f12mm 1/2" |
S-mount |
1/2" |
12.0 mm |
|
Evetar Lens M12B1216W F1.6 f12mm 1/2"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Evetar Lens M13B02820W F2.0 f2.8mm 1/3" |
S-mount |
1/3" |
2.8 mm |
|
Evetar Lens M13B02820W F2.0 f2.8mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Moritex Lens MML03-HR110-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Schneider Lens Makro-Symmar 5.6/120-0.5x F5.9 f120.2mm |
V-mount |
86" |
120.2 mm |
|
|
|
Schneider Lens XENON-Diamond 2.3 / 116 F2.3 f116mm |
V-mount |
62" |
116.0 mm |
|
|
|
Moritex Lens MML2-HR110 F13.5 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens ML-MC25HR F2.7 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Ricoh Lens FL-CC1214-2M F1.4 f12mm 2/3" |
C-mount |
2/3" |
12.0 mm |
|
|
|
Basler Lens C11-5020-12M-P f50mm |
C-mount |
1.1" |
50.0 mm |
量产: now
|
|
|
Basler Lens C23-1616-2M-S f16mm |
C-mount |
2/3" |
16.0 mm |
|
|
|
Ricoh Lens FL-CC0814-2M F1.4 f8mm 2/3" |
C-mount |
2/3" |
8.0 mm |
|
|
|
Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Basler Lens C23-2518-2M-S f25mm |
C-mount |
2/3" |
25.0 mm |
|
|
|
Computar Lens M5018-MP2 F1.8 f50mm 2/3" |
C-mount |
2/3" |
50.0 mm |
|
|
|
Ricoh Lens FL-BC7528-9M F2.8 f75mm 1" |
C-mount |
1" |
75.0 mm |
|
|
|
Moritex Lens MML2-HR65 F13.5 2/3" |
C-mount |
2/3" |
|
|
|
|
Basler Lens C23-0816-2M-S f8mm |
C-mount |
2/3" |
8.6 mm |
|
|
|
Schneider Lens XENON-Sapphire 2.8 / 98 F2.8 f97.5mm |
V-mount |
62.5" |
97.5 mm |
|
|
|
Evetar Lens M13B02118W F1.8 f2.1mm 1/3" |
S-mount |
1/3" |
2.1 mm |
|
Evetar Lens M13B02118W F1.8 f2.1mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Computar Lens V1628-MPY2 F2.8 f16mm 1.1" |
C-mount |
1.1" |
16.0 mm |
|
|
|
Ricoh Lens FL-BC2518-9M F1.8 f25mm 1" |
C-mount |
1" |
25.0 mm |
|
|
|
Moritex Lens MML1.5-HR110D F12 2/3" |
C-mount |
2/3" |
|
|
|
|
Computar Lens M1214-MP2 F1.4 f12mm 2/3" |
C-mount |
2/3" |
12.0 mm |
|
|
|
Schneider Lens XENON-Sapphire 2.8 / 98 F2.8 f97.5mm |
V-mount |
62.5" |
97.5 mm |
|
|
|
Computar Lens M7528-MP F2.8 f75mm 2/3" |
C-mount |
2/3" |
75.0 mm |
|
|
|
Computar Lens M1614-MP2 F1.4 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Basler Lens C23-0824-5M-P f8mm |
C-mount |
2/3" |
8.0 mm |
|
|
|
Ricoh Lens FL-CC2514A-2M F1.4 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Ricoh Lens FL-HC1214-2M F1.4 f12mm 1/2" |
C-mount |
1/2" |
12.0 mm |
|
|
|
Computar Lens M3520-MPW2 F2.0 f35mm 2/3" |
C-mount |
2/3" |
35.0 mm |
|
|
|
Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3" |
C-mount |
2/3" |
6.0 mm |
|
|
|
Basler Lens C23-3520-2M-S f35mm |
C-mount |
2/3" |
35.0 mm |
|
|
|
Kowa Lens LM25HC F1.4 f25mm 1" |
C-mount |
1" |
25.0 mm |
|
|
|
Moritex Lens MML1-HR65 F11 2/3" |
C-mount |
2/3" |
|
|
|
|
Computar Lens M2518-MPW2 F1.8 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Kowa Lens LM16HC F1.4 f16mm 1" |
C-mount |
1" |
16.0 mm |
|
|
|
Schneider Lens XENON-Sapphire 3.2 / 97 F3.2 f97mm |
V-mount |
62.5" |
97.0 mm |
|
|
|
Moritex Lens MML4-HR65D F17.9 1/2" |
C-mount |
1/2" |
|
|
|
|
Moritex Lens MML4-HR65 F17.9 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML1-HR65VI-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Evetar Lens M13B1618IR F1.8 f16mm 1/3" |
S-mount |
1/3" |
16.0 mm |
|
Evetar Lens M13B1618IR F1.8 f16mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Schneider Lens XENON-Diamond 2.7 / 111 F2.7 f111mm |
V-mount |
62" |
111.0 mm |
|
|
|
Schneider Lens XENON-Zirconia 3.2 / 91 F4 f104mm |
V-mount |
82" |
104.0 mm |
|
|
|
Moritex Lens MML1.5-HR110 F12 2/3" |
C-mount |
2/3" |
|
|
|
|
Basler Lens C10-2514-3M-S f25mm |
C-mount |
1" |
25.0 mm |
|
|
|
Computar Lens M3514-MP F1.4 f35mm 2/3" |
C-mount |
2/3" |
35.0 mm |
|
|
|
Basler Lens C23-1620-5M-P f16mm |
C-mount |
2/3" |
16.0 mm |
|
|
|
Schneider Lens XENON-Sapphire 3.2 / 96 F3.2 f96.2mm |
V-mount |
62.5" |
96.2 mm |
|
|
|
Evetar Lens N118B05518IR F1.8 f5.5mm 1/1.8" |
S-mount |
1/1.8" |
5.5 mm |
|
|
|
Moritex Lens ML-MC16HR F2.5 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Ricoh Lens FL-CC2514-5M F1.4 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Evetar Lens M13B03618W F1.8 f3.6mm 1/3" |
S-mount |
1/3" |
3.6 mm |
|
Evetar Lens M13B03618W F1.8 f3.6mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Kowa Lens LM50HC F1.4 f50mm 1" |
C-mount |
1" |
50.0 mm |
|
|
|
Ricoh Lens FL-CC1618-5MX F1.8 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Ricoh Lens FL-CC5028-2M F2.8 f50mm 2/3" |
C-mount |
2/3" |
50.0 mm |
|
|
|
Basler Lens C11-1620-12M-P f16mm |
C-mount |
1.1" |
16.0 mm |
量产: now
|
|
|
Edmund Optics Lens CFFL F1.4 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Moritex Lens MML1.5-HR65 F12 1/2" |
C-mount |
1/2" |
|
|
|
|
Schneider Lens Componon 2.8/28 F2.8 f28mm |
V-mount |
30" |
28.0 mm |
|
|
|
Ricoh Lens FL-CC1614-2M F1.4 f16mm 2/3" |
C-mount |
2/3" |
16.0 mm |
|
|
|
Moritex Lens MML03-HR110D-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Schneider Lens XENON-Sapphire 3.2 / 88 F3.2 f87.5mm |
V-mount |
62.5" |
87.5 mm |
|
|
|
Moritex Lens MML2-HR65D F13.5 2/3" |
C-mount |
2/3" |
|
|
|
|
Schneider Lens XENON-Emerald 2.9/100-L F2.9 f100mm |
F-mount or V-mount |
43.2" |
100.0 mm |
|
|
|
Evetar Lens M13B03618IR F1.8 f3.6mm 1/3" |
S-mount |
1/3" |
3.6 mm |
|
Evetar Lens M13B03618IR F1.8 f3.6mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Fujinon Lens CF35ZA-1S F1.8 f35mm 4/3" |
C-mount |
4/3" |
35.0 mm |
量产: now
|
|
|
Computar Lens V7531-MPZ F3.1 f75mm 1" |
C-mount |
1" |
75.0 mm |
|
|
|
Computar Lens M0824-MPW2 F2.4 f8mm 2/3" |
C-mount |
2/3" |
8.0 mm |
|
|
|
Schneider Lens XENON-Emerald 2.2/50 F2.2 f50mm |
F-mount or V-mount |
43.2" |
50.0 mm |
|
|
|
Schneider Lens XENON-Sapphire 3.2 / 97 F3.2 f97mm |
V-mount |
62.5" |
97.0 mm |
|
|
|
Computar Lens V0826-MPZ F2.6 f8mm 1" |
C-mount |
1" |
8.0 mm |
|
|
|
Basler Lens C125-0818-5M-P f8mm |
C-mount |
1/2.5" |
8.0 mm |
|
Basler Lens C125-0818-5M-P f8mm
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Basler Lens C23-5028-5M-P f50mm |
C-mount |
2/3" |
50.0 mm |
|
|
|
Moritex Lens MML4-HR65DVI-5M F12.1 2/3" |
C-mount |
2/3" |
|
|
|
|
Basler Lens C23-2518-5M-P f25mm |
C-mount |
2/3" |
25.0 mm |
|
|
|
Tamron Lens (M13VG288IR) |
CS-mount |
1/3" |
2.8 mm - 8.0 mm |
|
|
|
Computar Lens M2528-MPW3 F2.8 f25mm 2/3" |
C-mount |
2/3" |
25.0 mm |
|
|
|
Edmund Optics Lens CFFL F1.8 f12mm 2/3" |
C-mount |
2/3" |
12.0 mm |
|
|
|
Schneider Lens Apo-Componon 4.0/60 F4.0 f59.9mm |
V-mount |
60" |
59.9 mm |
|
|
|
Basler Lens C11-2520-12M-P f25mm |
C-mount |
1.1" |
25.0 mm |
量产: now
|
|
|
Fujinon Lens CF25ZA-1S F1.8 f25mm 4/3" |
C-mount |
4/3" |
25.0 mm |
量产: now
|
|
|
Schneider Lens XENON-Zirconia 3.3 / 92 F3.3 f92mm |
V-mount |
62" |
92.0 mm |
|
|
|
Basler Lens C125-2522-5M-P f25mm |
C-mount |
1/2.5" |
25.0 mm |
|
Basler Lens C125-2522-5M-P f25mm
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Evetar Lens M13B04218IR F1.8 f4.2mm 1/3" |
S-mount |
1/3" |
4.2 mm |
|
Evetar Lens M13B04218IR F1.8 f4.2mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Moritex Lens MML6-HR65D-VI F26.7 2/3" |
C-mount |
2/3" |
|
|
|
|
Evetar Lens M13B0818IR F1.8 f8mm 1/3" |
S-mount |
1/3" |
8.0 mm |
|
Evetar Lens M13B0818IR F1.8 f8mm 1/3"
可直接在Basler采购此产品
请求报价
可通过我们的合作伙伴订购此产品
|
|
Basler Lens C23-3520-5M-P f35mm |
C-mount |
2/3" |
35.0 mm |
|
|
|
Schneider Lens XENON-Zirconia 3.1 / 91 F3.2 f91mm |
V-mount |
62" |
91.0 mm |
|
|
|
Computar Lens M5028 MPW3 F2.8 f50mm 2/3" |
C-mount |
2/3" |
50.0 mm |
|
|
|
Edmund Optics Lens CFFL F1.3 f8.5mm 2/3" |
C-mount |
2/3" |
8.5 mm |
|
|
|
Moritex Lens MML05-HR65DVI-5M F7 2/3" |
C-mount |
2/3" |
|
|
|
|
Moritex Lens MML4-HR65D-VI F17.9 2/3" |
C-mount |
2/3" |
|
|
|
|
Schneider Lens XENON-Zirconia 3.2 / 92 F3.2 f92mm |
V-mount |
62" |
92.0 mm |
|
|
|
Kowa Lens LM75HC F1.8 f75mm 1" |
C-mount |
1" |
75.0 mm |
|
|
|
Moritex Lens MML05-HR110 F9.5 2/3" |
C-mount |
2/3" |
|
|
|