您的浏览器与网页部分内容不兼容,请及时更新。 点击此处了解如何更新浏览器。

OK
  • 充分发挥图像采集卡的功能

    图像采集卡SDK让您能够快速将硬件(相机、图像采集卡)集成到应用程序中。

图像采集卡SDK – 连接到您的应用程序

软件开发工具包(SDK)是一种将图像采集卡和相机集成到客户应用程序中的简便方法,同时使用了复杂的触发设置,尤其可以充分发挥microEnable图像采集卡的全部功能。通用应用程序编程接口(API)可让编程工作不受平台的限制。当然,SDK还能帮助系统构建者开发自己的C/C++/C#或Python应用程序。

在运行环境中提供并安装图像采集卡SDK。

您可获得以下优势:

  • 快速轻松地将图像采集卡集成到您的应用程序和软件环境中
  • 可灵活使用不同的编程语言(C++、C#、Python)
  • 缩短项目的开发时间

直接下载运行环境 阅读产品文档

性能特点

  • 可支持所有Basler图像采集卡(适用于Camera Link、Camera Link HS、CoaXPress和GigE Vision相机接口)
  • 有大量SDK示例代码可供选择,可预配置具有基本功能的硬件,从而实现快速集成
  • 借助预生成的SDK示例代码,将用VisualApplets设计的硬件小程序即时集成到自己的应用程序(软件框架)中
  • 使用microDisplay X创建自己的SDK示例代码(作为microEnable配置文件)
  • 通过C#或Python装饰器,利用编程语言C#或Python来使用SDK
  • 适用于MVTec HALCON、Cognex VisionPro、Stemmer Imaging CVB (Common Vision Blox)、National Instruments LabVIEW和NVIDIA GPUDirect for Video的接口
  • 兼容GenICam和支持GenTL
图像采集卡SDK

支持的图像采集卡

图像采集卡SDK支持所有microEnable图像采集卡

显示过滤器
重设过滤器
配件名称 接口 配置 数据带宽 PC总线接口 配件名称 接口 配置 数据带宽 PC总线接口 产品最新动态 i
Basler CXP-12 Interface Card 1C CXP-12; 1 camera 1 x 12.5 Gbps Basler CXP-12 Interface Card 1C CoaXPress 2.0 CXP-12; 1 camera 1 x 12.5 Gbps PCIe 3.1 x4
Basler CXP-12 Interface Card 2C CXP-12; up to 2 cameras 2 x 12.5 Gbps Basler CXP-12 Interface Card 2C CoaXPress 2.0 CXP-12; up to 2 cameras 2 x 12.5 Gbps PCIe 3.1 x8 系统设计样本: now
量产: November 2021
Basler CXP-12 Interface Card 4C CXP-12; up to 4 cameras 4 x 12.5 Gbps Basler CXP-12 Interface Card 4C CoaXPress 2.0 CXP-12; up to 4 cameras 4 x 12.5 Gbps PCIe 3.1 x8 系统设计样本: now
量产: November 2021
imaWorx CXP-12 Quad CXP-12; up to 4 cameras 4 x 12,5 Gbit/s imaWorx CXP-12 Quad CoaXPress 2.0 CXP-12; up to 4 cameras 4 x 12,5 Gbit/s PCIe 3.1 x8 量产: now
microEnable 5 ironman AD8-PoCL CL-full,Including non-Standard formats: Bilinear color,CL-deca (80bit) 850 MB/s microEnable 5 ironman AD8-PoCL Camera Link 2.0 CL-full,Including non-Standard formats: Bilinear color,CL-deca (80bit) 850 MB/s PCI Express x8 (Gen 2), DMA3600
microEnable 5 ironman AQ8-CXP6D CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s microEnable 5 ironman AQ8-CXP6D CoaXPress 1.0/1.1 CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s PCI Express x8 (Gen 2), DMA3600
microEnable 5 ironman VD8-PoCL CL-full,Including non-Standard formats: Bilinear color,CL-deca (80bit) 850 MB/s microEnable 5 ironman VD8-PoCL Camera Link 2.0 CL-full,Including non-Standard formats: Bilinear color,CL-deca (80bit) 850 MB/s PCI Express x8 (Gen 2), DMA3600
microEnable 5 ironman VQ8-CXP6D CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s microEnable 5 ironman VQ8-CXP6D CoaXPress 1.0/1.1 CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s PCI Express x8 (Gen 2), DMA3600
microEnable 5 marathon ACL CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s microEnable 5 marathon ACL Camera Link 2.0 CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon ACX-DP CXP1-6; up to 2 cameras 2 x 6,25 Gbit/s microEnable 5 marathon ACX-DP CoaXPress 1.0/1.1 CXP1-6; up to 2 cameras 2 x 6,25 Gbit/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon ACX-QP CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s microEnable 5 marathon ACX-QP CoaXPress 1.0/1.1 CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon ACX-SP CXP1-6; 1 camera 1 x 6,25 Gbit/s microEnable 5 marathon ACX-SP CoaXPress 1.0/1.1 CXP1-6; 1 camera 1 x 6,25 Gbit/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon AF2 Dual CLHS F2,Single CLHS F2 2 x 10 Gbit/s microEnable 5 marathon AF2 Camera Link HS Dual CLHS F2,Single CLHS F2 2 x 10 Gbit/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon deepVCL CL-full,CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s microEnable 5 marathon deepVCL Camera Link 2.0 CL-full,CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon VCL CL-full,CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s microEnable 5 marathon VCL Camera Link 2.0 CL-full,CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon VCLx CL-full,CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s microEnable 5 marathon VCLx Camera Link 2.0 CL-full,CL-medium,CL-dual base,CL-base,CL-deca (80bit) 850 MB/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon VCX-QP CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s microEnable 5 marathon VCX-QP CoaXPress 1.0/1.1 CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s PCI Express x4 (Gen 2), DMA1800
microEnable 5 marathon VF2 Dual CLHS F2,Single CLHS F2 2 x 10 Gbit/s microEnable 5 marathon VF2 Camera Link HS Dual CLHS F2,Single CLHS F2 2 x 10 Gbit/s PCI Express x4 (Gen 2), DMA1800
RAD EV 1G 2C6* CXP1-6; up to 2 cameras 2 x 6,25 Gbit/s RAD EV 1G 2C6* CoaXPress CXP1-6; up to 2 cameras 2 x 6,25 Gbit/s
RAD EV 1G 4C6* CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s RAD EV 1G 4C6* CoaXPress CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s PCIe 2.0 x8
RAD EV 1G 4C6/3D* CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s RAD EV 1G 4C6/3D* CoaXPress CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s PCIe 2.0 x8
RAD EV 1G CLDB Two (2) independent CL-base ports 2 x 255MB/s RAD EV 1G CLDB Camera Link Two (2) independent CL-base ports 2 x 255MB/s PCIe 2.0 x8
RAD EV 1G CLDF Two (2) independent CL-medium / CL-full ports 2 x 680MB/s RAD EV 1G CLDF Camera Link Two (2) independent CL-medium / CL-full ports 2 x 680MB/s PCIe 2.0 x8
RAD EV 1G CLQB Four (4) independent CL-base ports 4 x 255MB/s RAD EV 1G CLQB Camera Link Four (4) independent CL-base ports 4 x 255MB/s PCIe 2.0 x8
RAD EV 1G CLSF One (1) CL-medium / CL-full port 1 x 680MB/s RAD EV 1G CLSF Camera Link One (1) CL-medium / CL-full port 1 x 680MB/s PCIe 2.0 x8
RAP 1G 1C12 CXP-12; 1 camera 1 x 12,5 Gbit/s RAP 1G 1C12 CoaXPress CXP-12; 1 camera 1 x 12,5 Gbit/s PCIe 2.1 x4
RAP 2G 2C12 CXP-12; up to 2 cameras 2 x 12,5 Gbit/s RAP 2G 2C12 CoaXPress CXP-12; up to 2 cameras 2 x 12,5 Gbit/s PCIe 3.1 x4
RAP 4G 4C12 CXP-12; up to 4 cameras 4 x 12,5 Gbit/s RAP 4G 4C12 CoaXPress CXP-12; up to 4 cameras 4 x 12,5 Gbit/s PCIe 3.1 x8
RAP 4G 4C12 DF CXP-12; up to 4 cameras 4 x 12,5 Gbit/s RAP 4G 4C12 DF CoaXPress CXP-12; up to 4 cameras 4 x 12,5 Gbit/s PCIe 3.1 x8
RAP 4G 4C6 CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s RAP 4G 4C6 CoaXPress CXP1-6; up to 4 cameras 4 x 6,25 Gbit/s PCIe 2.1 x8
RAP 4G CL DB P325 Two (2) independent CL-base ports 2 x 255MB/s RAP 4G CL DB P325 Camera Link Two (2) independent CL-base ports 2 x 255MB/s PCIe 2.0 x8
RAP 4G CL DF P325 Two (2) independent CL-medium / CL-full ports 2 x 680MB/s RAP 4G CL DF P325 Camera Link Two (2) independent CL-medium / CL-full ports 2 x 680MB/s PCIe 2.0 x8
RAP 4G CL QB P325 Four (4) independent CL-base ports 4 x 255MB/s RAP 4G CL QB P325 Camera Link Four (4) independent CL-base ports 4 x 255MB/s PCIe 2.0 x8
RAP 4G CL SF P325 One (1) CL-medium / CL-full port 1 x 680MB/s RAP 4G CL SF P325 Camera Link One (1) CL-medium / CL-full port 1 x 680MB/s PCIe 2.0 x8
RAP 8G 4C12 P352 CXP-12; up to 4 cameras 4 x 12,5 Gbit/s RAP 8G 4C12 P352 CoaXPress CXP-12; up to 4 cameras 4 x 12,5 Gbit/s PCIe 3.1 x8
RAP 8G 4C12 P602 CXP-12; up to 4 cameras 4 x 12,5 Gbit/s RAP 8G 4C12 P602 CoaXPress CXP-12; up to 4 cameras 4 x 12,5 Gbit/s PCIe 3.1 x8
SOL 2M EV CLB* Two (2) independent CL-base ports 255MB/s SOL 2M EV CLB* Camera Link Two (2) independent CL-base ports 255MB/s PCIe x4
SOL 2M EV CLBL* Two (2) independent CL-base ports 255MB/s SOL 2M EV CLBL* Camera Link Two (2) independent CL-base ports 255MB/s PCIe x4
SOL 2M EV CLF* One (1) CL-medium port, One (1) Full CL-full port 680MB/s SOL 2M EV CLF* Camera Link One (1) CL-medium port, One (1) Full CL-full port 680MB/s PCIe x4
SOL 2M EV CLFL* One (1) CL-medium port, One (1) Full CL-full port 680MB/s SOL 2M EV CLFL* Camera Link One (1) CL-medium port, One (1) Full CL-full port 680MB/s PCIe x4
SOL 6M CLB E* single CL-base port 255MB/s SOL 6M CLB E* Camera Link single CL-base port 255MB/s PCIe x1

很抱歉,所选筛选条件没有任何结果。

更多配件

定期获取有关产品更新的信息

您可以在此处注册,以定期接收产品更新信息。

即刻注册