Basler microEnable 5 marathon ACL
microEnable 5 marathon ACL是一款PCIe图像采集设备,可连接任意两台Camera Link标准规格的相机。
常规信息
项目编号 | 2200000358 |
---|---|
配件类型 | Frame grabber |
产品系列 | marathon Frame Grabber |
产品线 | Acquisition |
Device Features
处理器 | Xilinx Kintex7 XC7K70T |
---|---|
板载内存 | 512 MByte DDR3-RAM |
I/O模块接口(信号触发和同步) | onboard: 8in/8out (max.), TTL or opto-coupled, Front GPIO: up to 3 differential signals in, up to 4 single-ended signals in (depends on configuration), 2 TTL outputs |
通过接口供电(每个端口) | PoCL (4W/12V per cable, Safe Power) |
Camera Interface
标准 | Camera Link 2.0 |
---|---|
接口 | Camera Link |
配置 |
|
接头 | 2 x SDR/HDR26 (miniCL) |
线材长度 | 0 - 10 meters |
功率输出 | PoCL SafePower, 4W/12V per cable |
相机支持 |
|
芯片类型 |
|
芯片分辨率 | 16k*64k (area scan sensor), 32k (line scan sensor),16k (-65k) (line scan sensor, depends on applet) |
位深 |
|
数据带宽 | 1 x 6.8 Gbit/s (850 MB/s) |
数据带宽(每个端口;总计) | 6.8 Gbps; 6.8 Gbps (850 MB/s) |
端口数量 | 2 |
测试环境 | Camera Simulator |
Host PC Interface
PC总线接口 | PCIe 2.1 x4, DMA1800 |
---|---|
PC总线接口性能 | up to 1800 MB/s (sustainable) |
Controls and General-Purpose I/Os
触发板GPIO接口 | Box connector (34-pin) |
---|---|
板载GPIO接口 | One 34-pin flat cable connector onboard: 8 input signals and 8 output signals with open-drain optionally as 4 opto-coupled inputs (4,5V - 28V), optional 2 opto-coupled differential inputs (RS422); 4 opto-coupled outputs (4,5V - 28V) |
板载前端GPIO接口 |
|
GPIO同步和控制 | Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization |
GPIO接口概述 |
|
Processing Features
基本功能 |
|
---|
Physical and Environmental Information
尺寸 | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height |
---|---|
重量 | 200 g |
功耗/电源 | 12 V, 1 A Voltage, typ. current (actual values depend on processing) |
操作温度 | 50° (0 LFM*), 60° (100 LFM*) FPGA operating temperature: 0°C to 85°C, * LFM = Linear Feet per Minute, unit for measuring airflow velocity |
存储温度 | -50 - 80 °C |
相对湿度(操作、存储) | 5 - 90 % non-condensing (operating), 0 - 95 % (storage) |
MTBF | pending |
合规 |
|
Software
软件驱动程序 |
|
---|---|
软件工具 |
|
软件API |
|
FPGA编程 | not programmable |
MV-软件兼容性 |
|
制造商
Basler |
---|