Basler Basler CXP-12 Interface Card 4C
Basler CXP-12接口卡4C能提供四通道Micro-BNC (HD BNC)连接,最高带宽可达12.5 Gbps。
常规信息
项目编号 | 2200000702 |
---|---|
配件类型 | Frame grabber |
产品系列 | CXP-12 Interface Cards |
产品线 | Acquisition |
Device Features
处理器 | Xilinx Ultrascale+ KU3P |
---|---|
板载内存 | 1.5 GByte DDR4-RAM |
Camera Interface
标准 | CoaXPress 2.0/2.1 |
---|---|
接口 | CoaXPress (CXP-12) |
配置 | CXP-12; up to 4 cameras |
接头 | 4 x Micro-BNC/HD-BNC |
线材长度 | 11 - 40 meters |
相机支持 | area scan camera |
芯片类型 |
|
芯片分辨率 | 32k*64k (area scan sensor) |
位深 |
|
数据带宽 | 4 x 12.5 Gbit/s (1,560 MB/s) |
数据带宽(每个端口;总计) | 12.5 Gbps; 50 Gbps |
端口数量 | 4 |
Host PC Interface
PC总线接口 | PCIe 3.0 x8 |
---|---|
PC总线接口性能 | 7876 MB/s (theoretical), 6520 MB/s (typical/max.) |
Controls and General-Purpose I/Os
板载前端GPIO接口 | 3 differential input signals or 2 differential and 1 single-ended signal or 4 single-ended signals; 2 TTL output signals; configurable by software GPIOTool; max. voltage of the input signals between 4,5V and 25V |
---|---|
GPIO接口概述 | 4 in/2 out (max.), TTL or opto-coupled; differential or single-ended signals (configuration dependent) |
Processing Features
基本功能 |
|
---|
Physical and Environmental Information
尺寸 | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height |
---|---|
重量 | 267 g |
功耗/电源 | Typ. 13,4W@12V, excluding camera and I/O power output |
操作温度 | 0 - 50 °C |
存储温度 | -50 - 80 °C |
相对湿度(操作、存储) | 5 - 90 % non-condensing (operating), 0 - 95 % (storage) |
MTBF | 48.475 h |
合规 |
|
Software
软件驱动程序 |
|
---|---|
软件工具 |
|
软件API |
|
MV-软件兼容性 |
|
制造商
Basler |
---|