sprint Series
Fast, faster, sprint
Basler sprint cameras are perfectly suited for applications that require high speed and outstanding sensitivity. These cameras can reach up to 140 kHz line rates at 4k resolution. Basler developed a CMOS sensor specifically for use in the sprint series. This sensor has a very low noise level, is especially light sensitive, and provides excellent image quality, even under poor lighting conditions. In addition, the color models provide outstanding color fidelity. All of this means that sprint cameras are especially well suited for applications such as printing inspection and control, mail sorting, web inspection, and surface inspection.
The advantages of the Basler sprint series include:
- 2k, 4k, and 8k resolution
- Max. line rates of 140 kHz
- Especially high sensitivity
- Standardized Camera Link interface
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution | Linerate | Mono/Color | Interface |
|---|---|---|---|---|
| spL2048-39kc | 2 x 2048 pixels | 38.60 kHz | Color | Camera Link |
| spL2048-70kc | 2 x 2048 pixels | 70.00 kHz | Color | Camera Link |
| spL2048-70km | 2 x 2048 pixels | 70.00 kHz | Mono | Camera Link |
| spL2048-140km | 2 x 2048 pixels | 140.00 kHz | Mono | Camera Link |
| spL4096-39kc | 2 x 4096 pixels | 38.60 kHz | Color | Camera Link |
| spL4096-39km | 2 x 4096 pixels | 38.60 kHz | Mono | Camera Link |
| spL4096-70kc | 2 x 4096 pixels | 70.00 kHz | Color | Camera Link |
| spL4096-70km | 2 x 4096 pixels | 70.00 kHz | Mono | Camera Link |
| spL4096-140km | 2 x 4096 pixels | 140.00 kHz | Mono | Camera Link |
| spL8192-39kc | 2 x 8192 pixels | 38.60 kHz | Color | Camera Link |
| spL8192-70km | 2 x 8192 pixels | 70.00 kHz | Mono | Camera Link |

Datasheets
- 1Features Check List (December 2011)PDF - 243 KB
- 1sprint Data Sheet (October 2011)PDF - 1 MB
- 1Product Line Overview (May 2012)PDF - 3 MB
Manuals
- 1sprint Color Users Manual V7PDF - 3.4 MB
- 1sprint Mono Users Manual V11PDF - 2.6 MB
- 1Install and Setup Guide for Camera Link Cameras V2PDF - 800 KB
Application Notes
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
Drawings (CAD)
- 1Mechanical Drawings sprint 2k (CAD)ZIP - 1.3 MB
- 1Mechanical Drawings sprint 4k (CAD)ZIP - 676 KB
- 1Mechanical Drawings sprint 8k (CAD)ZIP - 1.2 MB
Certificates
- 1RoHS Compliancy StatementPDF - 52 KB
- 1CE Document - EC Declaration of Conformity sprint spL2048-xx ModelsPDF - 153 KB
- 1CE Document - EC Declaration of Conformity sprint spL4096-xx ModelsPDF - 160 KB
- 1CE Document - EC Declaration of Conformity sprint spL8192-xx ModelsPDF - 183 KB
- 1Vibration Test Result (Shock Test) sprint 2k and 4k ModelsPDF - 152 KB
White Papers
- 1Optics RecommendationPDF - 288 KB
- 1Comparison of the Most Common Digital Interface Technologies (Camera Link, FireWire, GigE, USB)PDF - 215 KB
Success Stories
- 1Optical Coherence Tomography (OCT) Using Basler runner GigE and Basler sprint Camera Link CamerasPDF - 195 KB
- 1ENSCO Deploys Basler sprint and ace GigE Cameras for Comprehensive Railway Track InspectionPDF - 289 KB
- 1In Line with the Printing Industry: Label Inspection with Basler sprint Camera Link CamerasPDF - 228 KB
Lens Accessories
Framegrabbers and Cards
| Framegrabber National Instr. PCIe-1433 |
Cables
| CL Extension Cable for Power Supply, 8 m |
| APC Power Cable IEC 320 cable, male /female 2.0 m |
| Cable Camera Link m/m Full Config., 3 m |
| Cable Camera Link m/m Full Config., 5 m |
| Cable Camera Link, 85MHz, 10m |
Power Supplies
| Power Supply, 12V, 1.5 A f.CL-Cameras |
Other
| Power Connector 6p HRS, female |
| Tripod mount f,k,runner cameras aluminium |
| Camera Configuration Tool Plus (CCT+) |
|---|
| The Camera Configuration Tool Plus (CCT+) is designed for use with both the older and current generations of Basler Camera Link cameras, enabling users to change parameters via a serial connection. |
| http://www.baslerweb.com/CCTplus |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under "Customer Service/Third Party". |
| http://www.baslerweb.com/thirdparty |