scA1000-30gm
scout Series
Quantity:Add to Request Cart
| Resolution horizontal/vertical | 1034 pixels x 779 pixels |
| Pixel Size horizontal/vertical | 4.65 µm x 4.65 µm |
| Frame Rate | 31 fps |
| Mono/Color | Mono |
| Interface | Gigabit Ethernet |
| Video Output Format | Mono 8, Mono 16, Mono 12 Packed, YUV 4:2:2 Packed, YUV 4:2:2 (YUYV) Packed |
| Pixel Bit Depth | 12 bits |
| Synchronization |
|
| Exposure Control |
|
| Housing Size (L x W x H) in mm | 73.7 x 44 x 29 |
| Housing Temperature | 0 °C - 50 °C |
| Lens Mount |
|
| Digital Input | 2 |
| Digital Output | 4 |
| Power Requirements | 12-24 VDC |
| Power Consumption (typical) | 3.0 W |
| Weight (typical) | 160 g |
| Conformity |
|
| Sensor Vendor | Sony |
| Sensor Name | ICX204 |
| Sensor Technology | Progressive Scan CCD, global shutter |
| Sensor Size (optical) | 1/3 inch |
| Sensor Type | CCD |
| Sensor Size (mm) | 4.81 mm x 3.62 mm |
| Item Number | 103891 |
Please find the mechanical drawings (CAD) in the “Downloads” tab

Datasheets
- 1 Product Line Overview (March 2013) PDF - 682 KB
- 1 Product Line Overview, Chinese (August 2012) PDF - 1.9 MB
- 1 scout Data Sheet (March 2013) PDF - 392 KB
- 1 Features Check List (January 2013) PDF - 904 KB
Manuals
- 1 Install and Setup Guide (V 7) for Cameras Used with Basler's pylon API for Windows (Software Version 3.2) PDF - 2.1 MB
- 1 scout GigE Users Manual V16 PDF - 2.5 MB
Application Notes
- 1 Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera Installations PDF - 218 KB
- 1 Video Capture with the pylon DirectShow Filter and Basler Cameras PDF - 937 KB
- 1 Controlling Packet Transmission Timing with the Interpacket and Frame Transmission Delays on Basler GigE Vision Cameras PDF - 171 KB
- 1 Interfacing Basler GigE Vision Cameras with National Instruments Vision 8.2.1 Acquisition Software PDF - 558 KB
- 1 Interfacing Basler GigE Vision Cameras with Matrox MIL 8.0 Software PDF - 786 KB
- 1 Interfacing Basler GigE Cameras With Cognex VisionPro 7.2 PDF - 724 KB
- 1 Interfacing Basler GigE Vision Cameras with Stemmer Imaging Common Vision Blox (CVB) 9.0.2 Software PDF - 1 MB
- 1 Building pylon Applications with Eclipse Under Linux PDF - 1.5 MB
- 1 Using a WLAN For Basler Cameras Used With Basler's pylon PDF - 173 KB
- 1 How to Build pylon Applications Using the Free Visual C++ 2005 Express Edition PDF - 363 KB
- 1 Silently Installing Selected pylon Features (V4) (Software Version 3.0) PDF - 754 KB
Certificates
EMVA Data
- 1 EMVA 1288 Data scout scA1000-30gm PDF - 1.7 MB
White Papers
- 1 Different Tasks, Different Technologies: Network and Industrial Cameras in Production Processes PDF - 405 KB
- 1 Optimal Vision Using Cameras for Intelligent Transportation Systems PDF - 806 KB
- 1 Comparison of the Most Common Digital Interface Technologies (Camera Link, USB3 Vision, GigE Vision, FireWire) PDF - 193 KB
- 1 Optics Recommendation PDF - 288 KB
- 1 GigE Vision - CPU Load and Latency PDF - 458 KB
- 1 The Elements of GigE Vision PDF - 681 KB
Success Stories
- 1 Basler scout GigE Cameras Applied in Automatic Under Vehicle Inspection System (AUVIS) PDF - 548 KB
- 1 Ultrasound Diagnostic Railway Car with Basler scout GigE Cameras for Synchronized Visual Inspection PDF - 234 KB
- 1 Basler scout GigE Cameras Used for Cargo Train Fault Detection System PDF - 335 KB
- 1 A Matter of Sports - Basler GigE scout Cameras Used for Motion Analysis Systems PDF - 286 KB
- 1 Keeping Biscuits in Good Shape - Basler GigE Cameras Optimize Biscuit Production PDF - 319 KB
- 1 Measuring Safety-critical Components in the Automotive Industry PDF - 157 KB
- 1 Machine Vision Use Grows On Napa Valley's Vines PDF - 292 KB
- 1 Basler Cameras Are at the Heart of an Automatic Fish Sorting and Identification System PDF - 190 KB
- 1 Basler Camera in Car Headlamp Testing and Adjusting Machine PDF - 226 KB
Drawings
- 1 Mechanical Drawing (CAD), 3D, scout ZIP - 3.0 MB
- 1 Mechanical Drawing (CAD), 2D, scout ZIP - 2.1 MB
- 1 Mechanical Drawing, scout GigE, C-mount PDF - 130 KB
- 1 Mechanical Drawing, scout GigE, CS-mount PDF - 129 KB
- 1 Mechanical Drawing, scout GigE, C-mount, 90° PDF - 144 KB
pylon for Windows
- 1 pylon Release Notes (Software Version 3.2.3) PDF - 275 KB
- 1 Install and Setup Guide (V7) for Cameras Used with Basler's pylon API for Windows (Software Version 3.2) PDF - 2 MB
- 1 pylon 3.2.3 SDK for Windows 32 bit EXE - 29 MB
- 1 pylon 3.2.3 SDK for Windows 64 bit EXE - 42 MB
- 1 pylon 3.2.2 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.2.2 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.1 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.1 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.0 SDK for Windows 32 bit EXE - 27 MB
- 1 pylon 3.0 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 2.3.5 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.5 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.4 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.4 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.3 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.3 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.0 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.0 SDK for Windows 64 bit EXE - 45 MB
pylon for Windows (Redistributables)
- 1 Basler pylon Runtime x86 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 19 MB
- 1 Basler pylon Runtime x64 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 31 MB
- 1 Basler pylon Runtime x86 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 18 MB
- 1 Basler pylon Runtime x64 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 29 MB
- 1 Basler pylon Runtime x86 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 13 MB
- 1 Basler pylon Runtime x64 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 20 MB
pylon for Linux
- 1 Setup and Installation Guide for Basler pylon 2.3.x for Linux PDF - 143 KB
- 1 Readme for Basler pylon 2.3.x for Linux PDF - 106 KB
- 1 pylon 2.3.3 SDK for Linux 32 bit TAR.GZ - 20 MB
- 1 pylon 2.3.3 SDK for Linux 64 bit TAR.GZ - 20 MB
Frame Rate Calculator
- 1 Frame Rate Calculator 7z - 77 KB
| In the 'Downloads' tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on |
| http://www.baslerweb.com/pylon |
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |
Trigger Cables & Power Supply
Data Cables
Framegrabber, Cards, Switches
Lens Accessories
| Space ring 0.1 mm |
| Space ring 0.2 mm |
| Space ring 0.25 mm, brass |
| Space ring 1 mm |
| Space ring 0.5 mm |
| Space ring 1.5 mm |
Others
| Tripod mount scout, aluminium |
