Please activate cookies in order to download files without having to fill in your data again the next time you visit.
 

scout Series

More than 60 models, proven worldwide, versatile
The wide selection of scout models ensures that you will quickly find the right camera for your application. This family is based on a selection of the best Sony CCD sensors, offers a wide variety of resolutions and speeds, and produces outstanding image quality. We also offer models with a high performance CMOS sensor by Aptina. The cameras are available in a variety of housing options and therefore provide maximum flexibility with respect to cost and space requirements.
The advantages of the Basler scout family include:
  • Resolutions from VGA to 2 MP
  • Max. capture rate of 120 fps
  • Standardized GigE and FireWire-b interface
  • Available with a C-mount lens adapter
  • Small, rugged housing for easy integration
  • Fully quality tested and calibrated for consistently high performance and reliability
Camera model Resolution horizontal/vertical Frame Rate Mono/Color Interface
scA640-70gc 658 pixels x 492 pixels 70 fps Color Gigabit Ethernet
scA640-70gm 659 pixels x 494 pixels 70 fps Mono Gigabit Ethernet
scA640-74gc 658 pixels x 492 pixels 79 fps Color Gigabit Ethernet
scA640-74gm 659 pixels x 494 pixels 79 fps Mono Gigabit Ethernet
scA640-120gc 658 pixels x 492 pixels 122 fps Color Gigabit Ethernet
scA640-120gm 659 pixels x 494 pixels 122 fps Mono Gigabit Ethernet
scA750-60gc 750 pixels x 480 pixels 64 fps Color Gigabit Ethernet
scA750-60gm 752 pixels x 480 pixels 64 fps Mono Gigabit Ethernet
scA780-54gc 780 pixels x 580 pixels 55 fps Color Gigabit Ethernet
scA780-54gm 782 pixels x 582 pixels 55 fps Mono Gigabit Ethernet
scA1000-30gc 1032 pixels x 778 pixels 31 fps Color Gigabit Ethernet
scA1000-30gm 1034 pixels x 779 pixels 31 fps Mono Gigabit Ethernet
scA1300-32gc 1294 pixels x 964 pixels 32 fps Color Gigabit Ethernet
scA1300-32gm 1296 pixels x 966 pixels 32 fps Mono Gigabit Ethernet
scA1390-17gc 1390 pixels x 1038 pixels 17 fps Color Gigabit Ethernet
scA1390-17gm 1392 pixels x 1040 pixels 17 fps Mono Gigabit Ethernet
scA1400-17gc 1390 pixels x 1038 pixels 17 fps Color Gigabit Ethernet
scA1400-17gm 1392 pixels x 1040 pixels 17 fps Mono Gigabit Ethernet
scA1400-30gc 1390 pixels x 1038 pixels 30 fps Color Gigabit Ethernet
scA1400-30gm 1392 pixels x 1040 pixels 30 fps Mono Gigabit Ethernet
scA1600-14gc 1624 pixels x 1234 pixels 14 fps Color Gigabit Ethernet
scA1600-14gm 1626 pixels x 1236 pixels 14 fps Mono Gigabit Ethernet
scA1600-28gc 1624 pixels x 1234 pixels 28 fps Color Gigabit Ethernet
scA1600-28gm 1626 pixels x 1236 pixels 28 fps Mono Gigabit Ethernet
Camera model Resolution horizontal/vertical Frame Rate Mono/Color Interface
scA640-70fc 658 pixels x 492 pixels 71 fps Color FireWire-b
scA640-70fm 659 pixels x 494 pixels 71 fps Mono FireWire-b
scA640-74fc 658 pixels x 492 pixels 74 fps Color FireWire-b
scA640-74fm 659 pixels x 494 pixels 74 fps Mono FireWire-b
scA640-120fc 658 pixels x 492 pixels 120 fps Color FireWire-b
scA640-120fm 659 pixels x 494 pixels 122 fps Mono FireWire-b
scA750-60fc 750 pixels x 480 pixels 64 fps Color FireWire-b
scA750-60fm 752 pixels x 480 pixels 64 fps Mono FireWire-b
scA780-54fc 780 pixels x 580 pixels 54 fps Color FireWire-b
scA780-54fm 782 pixels x 582 pixels 58 fps Mono FireWire-b
scA1000-30fc 1032 pixels x 778 pixels 30 fps Color FireWire-b
scA1000-30fm 1034 pixels x 779 pixels 30 fps Mono FireWire-b
scA1300-32fc 1294 pixels x 964 pixels 32 fps Color FireWire-b
scA1300-32fm 1296 pixels x 966 pixels 32 fps Mono FireWire-b
scA1390-17fc 1390 pixels x 1038 pixels 17 fps Color FireWire-b
scA1390-17fm 1392 pixels x 1040 pixels 17 fps Mono FireWire-b
scA1400-17fc 1390 pixels x 1038 pixels 17 fps Color FireWire-b
scA1400-17fm 1392 pixels x 1040 pixels 17 fps Mono FireWire-b
scA1400-30fc 1390 pixels x 1038 pixels 30 fps Color FireWire-b
scA1400-30fm 1392 pixels x 1040 pixels 30 fps Mono FireWire-b
scA1600-14fc 1624 pixels x 1234 pixels 14 fps Color FireWire-b
scA1600-14fm 1628 pixels x 1236 pixels 14 fps Mono FireWire-b
scA1600-28fc 1624 pixels x 1230 pixels 28 fps Color FireWire-b
scA1600-28fm 1628 pixels x 1236 pixels 28 fps Mono FireWire-b

Datasheets

Manuals

Application Notes

Certificates

EMVA Data

White Papers

Success Stories

Drawings

pylon for Windows

pylon for Windows (Redistributables)

pylon for Linux

Frame Rate Calculator

Lenses

Lens Ricoh FL-HC0612A-VG
Lens Ricoh FL-HC1212B-VG
Lens Ricoh FL-CC1614-2M
Lens Ricoh FL-CC2514-2M

Trigger Cables & Power Supply

Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 5 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O Cable, PLC, HRS 12p/open, twisted, 10 m
Power- I/O Cable PLC, HRS 12p/open, twisted, 20 m
Power-I/O Y- Cable, 3 x HRS 12p, 0.3 m
Power Supply 12V, HRS 12pin
Extension Power Cord, male/female, 2 m
Power Connector 12p HRS, female

Data Cables

Cable GigE CAT6, 2x RJ-45, 5 m
Cable GigE CAT6, 2x RJ-45, 10 m
Cable GigE CAT6, 2x RJ-45, 20 m
Cable GigE CAT6, 2x RJ-45, 30 m
Cable GigE CAT6 S/STP, 1x screwlock vertical, 5 m
Cable GigE CAT6 S/STP, 1x screwlock vertical, 10 m
Cable GigE CAT6 S/STP, 1x screwlock vertical, 20 m
Cable IEEE 1394b 9p/9p, 2 m
Cable IEEE 1394b 9p/9p, 4.5 m
Cable IEEE 1394b 9p/9p, 8 m
Cable IEEE 1394b 9p/9p; 1x screwlock, 2 m
Cable IEEE 1394b 9p/9p, 1x screwlock, 4.5 m
Cable IEEE 1394b 9p/9p, 1x screw lock, 8 m
Cable IEEE 1394b 9p/9p, 2x screw lock, 5 m
Cable IEEE 1394b 9p/9p, 2x screw lock, 5 m
Cable IEEE 1394b 9p/9p, 2x screwlock, 8 m
Cable IEEE 1394b 9p/4p + power, 1.5 m, for Notebooks
Cable IEEE 1394b/a 9p/6p, 2 m
Cable IEEE 1394b/a 9p/6p, 4.5m
Cable IEEE 1394b/a 9p/6p, 10m
Cable IEEE 1394b/a 9p/6p, 9p with screw lock, 0.5 m
Cable IEEE 1394b/a 9p/6p, 9p with screw lock, 2 m
Cable IEEE 1394b/a 9p/6p; 9p with screw lock, 4.5 m
Cable IEEE 1394b/a 9p/6p, 9p with screw lock, 10 m

Framegrabber, Cards, Switches

GigE Card PCI Intel Pro/1000 GT Desktop Adapter, 1 Port
GigE Card PCIe Intel Pro/1000 PT Dual Port Server Adapter
GigE Card PCIe Intel Pro/1000 PT Quad Port Server Adapter
Ethernet Switch GS105, 5 Ports
Ethernet Switch GS108, 8 Ports
Ethernet Switch GS116, 16 Ports

Lens Accessories

Adapter V / C-mount Hub 19.2-24.2 mm
Space ring 0.1 mm
Space ring 0.2 mm
Space ring 0.25 mm, brass
Space ring 1 mm
Space ring 0.5 mm
Space ring 1.5 mm

Others

Tripod mount scout, aluminium
pylon Driver Package
In the 'Downloads' tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party.
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product

Area Scan Camera Selector

Enter your criteria and find the right area scan cameras that suit your needs.
Area Scan Camera Selector

Accessories