scout light Series
Compact, rugged, especially cost effective
Basler scout light cameras are a perfect fit for applications that are especially price sensitive and only need basic features. The camera is based on a selection of the most popular Sony CCD sensors and offers a wide variety of resolutions and speeds. Basler scout light cameras are available with a C-mount lens adapter.
The advantages of the Basler scout light family include:
- Resolutions from VGA to 2 MP
- Max. capture rate of 120 fps
- Standardized GigE and FireWire-b interface
- Small, rugged housing for easy integration
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| slA640-74gc | 659 pixels x 494 pixels | 79 fps | Color | Gigabit Ethernet |
| slA640-74gm | 659 pixels x 494 pixels | 79 fps | Mono | Gigabit Ethernet |
| slA780-54gc | 780 pixels x 580 pixels | 55 fps | Color | Gigabit Ethernet |
| slA780-54gm | 782 pixels x 582 pixels | 55 fps | Mono | Gigabit Ethernet |
| slA1390-17gc | 1390 pixels x 1038 pixels | 17 fps | Color | Gigabit Ethernet |
| slA1390-17gm | 1392 pixels x 1040 pixels | 17 fps | Mono | Gigabit Ethernet |
| slA1400-17gc | 1390 pixels x 1038 pixels | 17 fps | Color | Gigabit Ethernet |
| slA1400-17gm | 1392 pixels x 1040 pixels | 17 fps | Mono | Gigabit Ethernet |
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| slA750-60fm | 752 pixels x 480 pixels | 64 fps | Mono | FireWire-b |
| slA1000-30fm | 1034 pixels x 779 pixels | 30 fps | Mono | FireWire-b |
| slA1390-17fm | 1392 pixels x 1040 pixels | 17 fps | Mono | FireWire-b |
| slA1600-14fm | 1628 pixels x 1236 pixels | 14 fps | Mono | FireWire-b |


Datasheets
- 1scout light Data Sheet (October 2011)PDF - 577 KB
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1scout light FireWire Users Manual V2PDF - 2.2 MB
- 1scout light GigE Users Manual V1PDF - 2 MB
- 1Install and Setup Guide (V 6) for Cameras Used with Basler's pylon API for Windows (Software Version 3.0)PDF - 2.1 MB
Application Notes
- 1WINDOWS® XP SP2 Partial RollbackPDF - 878 KB
- 1Interfacing Basler GigE Vision Cameras with National Instruments Vision 8.2.1 Acquisition SoftwarePDF - 558 KB
- 1Interfacing Basler GigE Vision Cameras with Matrox MIL 8.0 SoftwarePDF - 786 KB
- 1Interfacing Basler GigE Vision Cameras with Stemmer Imaging Common Vision Blox (CVB) 9.0.2 SoftwarePDF - 1 MB
- 1Interfacing Basler GigE Vision Cameras with Cognex VisionPro 5.1 SoftwarePDF - 643 KB
- 1Controlling Packet Transmission Timing with the Interpacket and Frame Transmission Delays on Basler GigE Vision CamerasPDF - 171 KB
- 1Video Capture with the pylon DirectShow Filter and Basler CamerasPDF - 937 KB
- 1Using a WLAN For Basler Cameras Used With Basler's pylonPDF - 173 KB
- 1Building pylon Applications with Eclipse Under LinuxPDF - 1.5 MB
- 1How to Build pylon Applications Using the Free Visual C++ 2005 Express EditionPDF - 363 KB
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
- 1Using the pylon Color Conversion APIPDF - 285 KB
- 1Silently Installing Selected pylon Features (V4) (Software Version 3.0)PDF - 754 KB
White Papers
| pylon Driver Package |
|---|
| You can download a free driver and software development kit (DSDK) from our website, Basler pylon. The pylon driver package operates with our GigE, IEEE 1394 and Camera Link cameras and offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. |
| http://www.baslerweb.com/pylon |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |