runner Series
Compact, cost effective, outstanding image quality
The Basler runner series offers six monochrome models with 1k and 2k CCD sensors as well as a tri-linear color option. These cameras provide high image quality, and with a GigE interface that makes cable lengths of up to 100 meters possible, they are very easy to integrate. This is a major advantage for the very large systems that are typical for line scan camera applications. The runner color camera provides exceptionally good inspection performance with a very low noise level, even at the 1 Hz to 100 Hz line scan rates that are difficult for most line scan cameras to handle.
The advantages of the Basler runner series include:
- 1k and 2k resolution (mono)
- Tri-linear 2k camera (color)
- Max. line rates of 56.1 kHz
- Standardized GigE interface
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution | Linerate | Mono/Color | Interface |
|---|---|---|---|---|
| ruL1024-19gm | 1024 pixels | 18.70 kHz | Mono | Gigabit Ethernet |
| ruL1024-36gm | 1024 pixels | 35.70 kHz | Mono | Gigabit Ethernet |
| ruL1024-57gm | 1024 pixels | 56.10 kHz | Mono | Gigabit Ethernet |
| ruL2048-10gm | 2048 pixels | 9.70 kHz | Mono | Gigabit Ethernet |
| ruL2048-19gm | 2048 pixels | 18.70 kHz | Mono | Gigabit Ethernet |
| ruL2048-30gm | 2048 pixels | 29.20 kHz | Mono | Gigabit Ethernet |
| ruL2098-10gc | 3 x 2098 pixels | 9.20 kHz | Color | Gigabit Ethernet |

Datasheets
- 1runner Data Sheet (October 2011)PDF - 383 KB
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1runner Users Manual V12PDF - 2 MB
- 1Install and Setup Guide (V 6) for Cameras Used with Basler's pylon API for Windows (Software Version 3.0)PDF - 2.1 MB
Application Notes
- 1Interfacing Basler GigE Vision Cameras with National Instruments Vision 8.2.1 Acquisition SoftwarePDF - 558 KB
- 1Interfacing Basler GigE Vision Cameras with Matrox MIL 8.0 SoftwarePDF - 786 KB
- 1Interfacing Basler GigE Vision Cameras with Stemmer Imaging Common Vision Blox (CVB) 9.0.2 SoftwarePDF - 1 MB
- 1Optimizing a Basler Tri-linear Color Camera SetupPDF - 799 KB
- 1Interfacing Basler GigE Vision Cameras with Cognex VisionPro 5.1 SoftwarePDF - 643 KB
- 1Controlling Packet Transmission Timing with the Interpacket and Frame Transmission Delays on Basler GigE Vision CamerasPDF - 171 KB
- 1Video Capture with the pylon DirectShow Filter and Basler CamerasPDF - 937 KB
- 1Using a WLAN For Basler Cameras Used With Basler's pylonPDF - 173 KB
- 1Building pylon Applications with Eclipse Under LinuxPDF - 1.5 MB
- 1How to Build pylon Applications Using the Free Visual C++ 2005 Express EditionPDF - 363 KB
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
- 1Using the pylon Color Conversion APIPDF - 285 KB
- 1Silently Installing Selected pylon Features (V4) (Software Version 3.0)PDF - 754 KB
- 1Sample Setup for the runner GigE Line Scan CameraPDF - 1.1 MB
White Papers
- 1Optics RecommendationPDF - 288 KB
- 1Comparison of the Most Common Digital Interface Technologies (Camera Link, FireWire, GigE, USB)PDF - 215 KB
Success Stories
- 1Optical Coherence Tomography (OCT) Using Basler runner GigE and Basler sprint Camera Link CamerasPDF - 195 KB
- 1Basler runner GigE Cameras Inspect Titanium Zinc Plates Used for Building ConstructionPDF - 172 KB
- 1Automated Optical Sorting of Small Particles for RecyclingPDF - 340 KB
Drawings
- 1Mechanical Drawings runnerZIP - 1.8 MB
| pylon Driver Package |
|---|
| You can download a free driver and software development kit (DSDK) from our website, Basler pylon. The pylon driver package operates with our GigE, IEEE 1394 and Camera Link cameras and offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. |
| http://www.baslerweb.com/pylon |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |