racer Series
Outstanding price/performance ratio, high speeds, ideal housing design
The racer series offers line scan cameras with an exceptional price/performance ratio. The cameras are available with a variety of resolutions and with a GigE or a Camera Link interface. They provide high performance thanks to the newest CMOS technology. racer cameras have a compact, slim industrial housing ideally suited for multi-camera systems with many line scan cameras installed next to each other. Based on their standard width of 56 mm, they can easily replace older line scan camera models.
Basler will start initial racer production with 2k and 4k models. The options for 6k, 8k and 12k will follow before the end of 2012. If you would like to test prototypes before we start series production, please contact our sales organization.
The advantages of the Basler racer series include:
- Resolutions: 2k, 4k first – 6k, 8k, 12k before the end of 2012
- Max. line rate of 80 kHz via Camera Link
- Max. line rate of 48 kHz via GigE
- PoCL (Power over Camera Link) functionality
- Mini camera link plugs permit the use of low priced cables
- Outstanding price/performance ratio
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution | Linerate | Mono/Color | Interface |
|---|---|---|---|---|
| raL2048-48gm | 2048 pixels | 48.00 kHz | Mono | Gigabit Ethernet |
| raL4096-24gm | 4096 pixels | 24.00 kHz | Mono | Gigabit Ethernet |
| Camera model | Resolution | Linerate | Mono/Color | Interface |
|---|---|---|---|---|
| raL2048-80km | 2048 pixels | 80.00 kHz | Mono | Camera Link |
| raL4096-80km | 4096 pixels | 80.00 kHz | Mono | Camera Link |


Datasheets
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1racer Data Sheet (February 2012)PDF - 776 KB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1Install and Setup Guide (V 6) for Cameras Used with Basler's pylon API for Windows (Software Version 3.0)PDF - 2.1 MB
Application Notes
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
- 1Silently Installing Selected pylon Features (V4) (Software Version 3.0)PDF - 754 KB
White Papers
| pylon Driver Package |
|---|
| You can download a free driver and software development kit (DSDK) from our website, Basler pylon. The pylon driver package operates with our GigE, IEEE 1394 and Camera Link cameras and offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. |
| http://www.baslerweb.com/pylon |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |